Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.1402 - $0.3508 | 3000 In stock |
0.105 in
2.7 mm
|
||
| $0.1503 - $0.3756 | 6750 In stock |
0.118 in
3 mm
|
||
| $0.2006 - $0.5014 | 6998 In stock |
0.105 in
2.7 mm
|
||
| $0.2135 - $0.5337 | 6000 In stock |
0.118 in
3 mm
|
||
| $0.1503 - $0.3756 | Request the lead time here |
0.154 in
3.9 mm
|
||
| $0.1626 - $0.4063 | 486 In stock |
0.158 in
4 mm
|
||
| $0.2322 - $0.5803 | 1871 In stock |
0.158 in
4 mm
|
||
| $0.2692 - $0.6731 | 1512 In stock |
0.312 in
7.9 mm
|
||
| $0.2084 - $1.2847 | Request the lead time here |
0.335 in
8.5 mm
|
||
| $0.2135 - $0.5337 | 600 In stock |
0.388 in
9.9 mm
|
||
| $0.2248 - $1.3838 | Request the lead time here |
0.414 in
10.5 mm
|
||
| SPP0500B | $0.3304 - $0.826 | 600 In stock |
0.500 in
12.7 mm
|
|
| $0.4352 - $2.7016 | Request the lead time here |
0.530 in
13.5 mm
|
||
| $0.674 - $1.6849 | 100 In stock |
0.640 in
16.3 mm
|
||
| $0.3248 - $0.8121 | 2522 In stock |
0.414 in
10.5 mm
|
||
| $0.4715 - $1.1789 | 342 In stock |
0.640 in
16.3 mm
|
||
| $0.9021 - $2.2552 | 1905 In stock |
0.770 in
19.6 mm
|
||
| $1.1526 - $2.8813 | 300 In stock |
1.020 in
25.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue