Masking Pull plugs are ideal for masking threaded and plain through-holes. To apply, just pull the thinner end of the plug through the hole until it stretches the larger end through the hole; then release it so it will compress and make a tight seal. Use the Flanged Pull plugs to mask the backside of the hole. These come in a premium high-temp silicone material or in an economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.1032 - $0.258 | 17000 In stock |
0.067 in
1.7 mm
|
||
| SPP0091A | $0.1602 - $0.4005 | 1000 In stock |
0.091 in
2.3 mm
|
|
| $0.1485 - $0.9199 | Request the lead time here |
0.130 in
3.3 mm
|
||
| $0.2135 - $0.5337 | 9962 In stock |
0.130 in
3.3 mm
|
||
| $0.2135 - $0.5337 | 500 In stock |
0.154 in
3.9 mm
|
||
| $0.1525 - $0.3812 | 4482 In stock |
0.197 in
5 mm
|
||
| $0.1626 - $0.4063 | 9128 In stock |
0.225 in
5.7 mm
|
||
| $0.1766 - $0.4415 | 1200 In stock |
0.275 in
7 mm
|
||
| $0.1895 - $0.4737 | 400 In stock |
0.312 in
7.9 mm
|
||
| $0.3006 - $0.7515 | 300 In stock |
0.335 in
8.5 mm
|
||
| $0.4082 - $1.0205 | 13088 In stock |
0.445 in
11.3 mm
|
||
| $0.4734 - $1.1835 | 800 In stock |
0.500 in
12.7 mm
|
||
| $1.2882 - $3.2204 | 700 In stock |
0.770 in
19.6 mm
|
||
| $1.6465 - $4.1161 | 169 In stock |
1.020 in
25.9 mm
|
||
| $0.1626 - $0.4063 | 2975 In stock |
0.218 in
5.5 mm
|
||
| $0.1766 - $0.4415 | 92 In stock |
0.257 in
6.5 mm
|
||
| $0.1802 - $0.4504 | 1331 In stock |
0.281 in
7.1 mm
|
||
| $0.2322 - $0.5803 | Request the lead time here |
0.332 in
8.4 mm
|
||
| $0.2062 - $0.5153 | 1000 In stock |
0.350 in
8.9 mm
|
||
| $0.219 - $0.5475 | 200 In stock |
0.400 in
10.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue