Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high-temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Overall Diameter | Temperature Range | Maximum Overall Diameter | View | |
|---|---|---|---|---|---|---|
| $5.1407 - $31.7198 | Request the lead time here |
1.774 in
45.1 mm
|
|
2.000 in
50.8 mm
|
||
| $0.2473 - $3.0784 | 36249 In stock |
|
203 °F
95 °C
|
|
||
| $0.3172 - $3.9645 | 245857 In stock |
|
203 °F
95 °C
|
|
||
| $1.2413 - $7.6711 | 1150 In stock |
1.024 in
26 mm
|
|
1.102 in
28 mm
|
||
| $3.6264 - $22.3955 | Request the lead time here |
|
|
|
||
| $0.2172 - $1.337 | 7605 In stock |
0.236 in
6 mm
|
|
0.315 in
8 mm
|
||
| $0.3648 - $2.2514 | 4500 In stock |
0.472 in
12 mm
|
|
0.551 in
14 mm
|
||
| $0.6714 - $4.1446 | 1600 In stock |
0.709 in
18 mm
|
|
0.787 in
20 mm
|
||
| $1.0523 - $6.4956 | 1300 In stock |
0.945 in
24 mm
|
|
1.024 in
26 mm
|
||
| $2.7299 - $16.8961 | Request the lead time here |
1.125 in
28.6 mm
|
|
1.250 in
31.8 mm
|
||
| $0.4703 - $2.8892 | 6100 In stock |
0.394 in
10 mm
|
|
0.472 in
12 mm
|
||
| $0.7513 - $4.6624 | 6200 In stock |
0.630 in
16 mm
|
|
0.709 in
18 mm
|
||
| $2.5105 - $15.5213 | 400 In stock |
0.868 in
22 mm
|
|
1.094 in
27.8 mm
|
||
| $0.2379 - $2.9695 | 10267 In stock |
|
203 °F
95 °C
|
|
||
| $0.4726 - $5.9079 | 1000 In stock |
|
203 °F
95 °C
|
|
||
| $1.9128 - $11.8154 | 228 In stock |
1.125 in
28.6 mm
|
|
1.250 in
31.8 mm
|
||
| $4.1842 - $25.9021 | 800 In stock |
|
|
|
||
| $0.3289 - $2.0326 | 15641 In stock |
0.394 in
10 mm
|
|
0.472 in
12 mm
|
||
| $0.5263 - $3.2478 | 4600 In stock |
0.630 in
16 mm
|
|
0.709 in
18 mm
|
||
| $1.6816 - $10.859 | 500 In stock |