Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Flangeless plugs are designed to mask holes without masking the surrounding surface area. The tapered design allows mulitple hole diameters to be protected. Ergonomically friendly profile has a pull-tab for easy installation and removal. These come in a premium high-temp silicone material or in a economical reduced temp EPDM material. Applications include Powder Coating, E-Coating, Plating and Anodizing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Overall Diameter | Temperature Range | Maximum Overall Diameter | View | |
|---|---|---|---|---|---|---|
| $2.0046 - $5.0115 | 228 In stock |
1.125 in
28.6 mm
|
|
1.250 in
31.8 mm
|
||
| $4.3802 - $10.9505 | 300 In stock |
1.774 in
45.1 mm
|
|
2.000 in
50.8 mm
|
||
| SFP641868B | $1.2417 - $3.1043 | Request the lead time here |
0.641 in
16.3 mm
|
|
0.868 in
22 mm
|
|
| $0.3824 - $0.9562 | 2500 In stock |
0.472 in
12 mm
|
|
0.551 in
14 mm
|
||
| $1.1526 - $2.8813 | 1000 In stock |
0.415 in
10.5 mm
|
|
0.641 in
16.3 mm
|
||
| $1.7744 - $4.436 | 175 In stock |
0.641 in
16.3 mm
|
|
0.868 in
22 mm
|
||
| $1.3586 - $3.3968 | 1750 In stock |
0.886 in
22.5 mm
|
|
0.945 in
24 mm
|
||
| $0.2968 - $1.8506 | 8938 In stock |
|
203 °F
95 °C
|
|
||
| $0.2564 - $1.593 | 31249 In stock |
|
203 °F
95 °C
|
|
||
| $1.8373 - $11.3629 | 7400 In stock |
1.024 in
26 mm
|
|
1.102 in
28 mm
|
||
| $4.64 - $11.60 | 50 In stock |
1.547 in
39.3 mm
|
|
1.774 in
45.1 mm
|
||
| $0.9523 - $2.3807 | 2900 In stock |
0.886 in
22.5 mm
|
|
0.945 in
24 mm
|
||
| $3.0253 - $7.5634 | 600 In stock |
1.094 in
27.8 mm
|
|
1.320 in
33.5 mm
|
||
| $0.7016 - $1.754 | 2200 In stock |
0.709 in
18 mm
|
|
0.787 in
20 mm
|
||
| $1.1006 - $2.7517 | 1300 In stock |
0.945 in
24 mm
|
|
1.024 in
26 mm
|
||
| $2.8583 - $7.1455 | 100 In stock |
1.125 in
28.6 mm
|
|
1.250 in
31.8 mm
|
||
| $0.7128 - $1.782 | 1600 In stock |
0.551 in
14 mm
|
|
0.630 in
16 mm
|
||
| $1.1304 - $2.8262 | 540 In stock |
0.787 in
20 mm
|
|
0.886 in
22.5 mm
|
||
| $2.4686 - $6.1714 | 400 In stock |
1.094 in
27.8 mm
|
|
1.320 in
33.5 mm
|
||
| $0.1985 - $0.4963 | 1499 In stock |
0.157 in
4 mm
|
|
0.236 in
6 mm