Base Type Manual Push Pull Clamps hold materials in place using a plunger mechanism to produce a positive straight-line action. The low profile uses side or end clamping for use in applications a with height restriction.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Overall Length | Mount Type | Holding Force | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $44.97 - $44.97 | 150 In stock |
304 Stainless Steel
|
3.335 in
84.72 mm
|
Flanged Base
|
337.0 lbf
1499.1 N
|
1.393 in
35.37 mm
|
||
| Request the lead time here |
Steel
|
5.827 in
148.0 mm
|
Flanged Base
|
771.6 lbs
350.0 kg
|
2.047 in
52.0 mm
|
|||
| Request the lead time here |
Steel
|
6.634 in
168.5 mm
|
Flanged Base
|
1984.2 lbs
900.0 kg
|
2.913 in
74.0 mm
|
|||
| Request the lead time here |
Steel
|
5.827 in
148.0 mm
|
Flanged Base
|
771.6 lbs
350.0 kg
|
2.008 in
51.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
5.827 in
148.0 mm
|
Flanged Base
|
771.6 lbs
350.0 kg
|
2.047 in
52.0 mm
|
|||
| $36.32 - $36.32 | 14 In stock |
Steel
|
8.957 in
227.5 mm
|
Flanged Base
|
876.0 lbf
3896.6 N
|
2.638 in
67.0 mm
|
||
| $24.43 - $24.43 | 150 In stock |
Steel
|
3.335 in
84.72 mm
|
Flanged Base
|
337.0 lbf
1499.1 N
|
1.393 in
35.37 mm
|
||
| $27.38 - $27.38 | 30 In stock |
Steel
|
6.969 in
177.0 mm
|
Flanged Base
|
1978.0 lbf
8798.6 N
|
3.071 in
78.0 mm
|
||
| Request the lead time here |
Steel
|
4.409 in
112.0 mm
|
Flanged Base
|
1102.3 lbs
500.0 kg
|
2.638 in
67.0 mm
|
|||
| Request the lead time here |
Steel
|
8.346 in
212.0 mm
|
Flanged Base
|
3968.3 lbs
1800.0 kg
|
3.543 in
90.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
4.843 in
123.0 mm
|
Flanged Base
|
716.5 lbs
325.0 kg
|
1.89 in
48.0 mm
|
|||
| $17.16 - $17.16 | 100 In stock |
Steel
|
4.449 in
113.0 mm
|
Flanged Base
|
157.0 lbf
698.4 N
|
1.496 in
38.0 mm
|
||
| $13.10 - $13.10 | 28 In stock |
Steel
|
5.83 in
148.09 mm
|
Flanged Base
|
449.0 lbf
1997.3 N
|
1.928 in
48.98 mm
|
||
| $67.14 - $67.14 | 29 In stock |
Steel
|
8.386 in
213.0 mm
|
Flanged Base
|
3956.0 lbf
17597.2 N
|
1.89 in
48.0 mm
|
||
| Request the lead time here |
Steel
|
4.843 in
123.0 mm
|
Flanged Base
|
716.5 lbs
325.0 kg
|
1.89 in
48.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
4.843 in
123.0 mm
|
Flanged Base
|
551.2 lbs
250.0 kg
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
6.634 in
168.5 mm
|
Flanged Base
|
1984.2 lbs
900.0 kg
|
2.913 in
74.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
5.906 in
150.0 mm
|
Flanged Base
|
771.6 lbs
350.0 kg
|
2.087 in
53.0 mm
|
|||
| Request the lead time here |
Steel
|
3.346 in
85.0 mm
|
Flanged Base
|
220.5 lbs
100.0 kg
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
304 Stainless Steel
|
3.13 in
79.5 mm
|
Flanged Base
|
330.7 lbs
150.0 kg
|
1.26 in
32.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue