Menu Search

Manual Push Pull Clamps - Base Type

In stock

Base Type Manual Push Pull Clamps hold materials in place using a plunger mechanism to produce a positive straight-line action. The low profile uses side or end clamping for use in applications a with height restriction.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Base Material Overall Length Mount Type Holding Force Overall Height View
$36.32 - $36.32 14 In stock
Steel
8.957 in
Flanged Base
876.0 lbf
2.638 in
$24.43 - $24.43 150 In stock
Steel
3.335 in
Flanged Base
337.0 lbf
1.393 in
$27.38 - $27.38 30 In stock
Steel
6.969 in
Flanged Base
1978.0 lbf
3.071 in
Request the lead time here
Steel
4.409 in
Flanged Base
1102.3 lbs
2.638 in
Request the lead time here
Steel
8.346 in
Flanged Base
3968.3 lbs
3.543 in
Request the lead time here
304 Stainless Steel
4.843 in
Flanged Base
716.5 lbs
1.89 in
$17.16 - $17.16 100 In stock
Steel
4.449 in
Flanged Base
157.0 lbf
1.496 in
$13.10 - $13.10 28 In stock
Steel
5.83 in
Flanged Base
449.0 lbf
1.928 in
$67.14 - $67.14 29 In stock
Steel
8.386 in
Flanged Base
3956.0 lbf
1.89 in
Request the lead time here
Steel
4.843 in
Flanged Base
716.5 lbs
1.89 in
Request the lead time here
304 Stainless Steel
4.843 in
Flanged Base
551.2 lbs
1.772 in
Request the lead time here
304 Stainless Steel
6.634 in
Flanged Base
1984.2 lbs
2.913 in
Request the lead time here
304 Stainless Steel
5.906 in
Flanged Base
771.6 lbs
2.087 in
$17.13 - $17.13 55 In stock
Steel
5.041 in
Flanged Base
562.0 lbf
1.85 in
$85.48 - $85.48 29 In stock
Steel
6.496 in
Flanged Base
7710.0 lbf
3.538 in
Request the lead time here
Steel
3.346 in
Flanged Base
220.5 lbs
1.772 in
Request the lead time here
304 Stainless Steel
3.13 in
Flanged Base
330.7 lbs
1.26 in
Request the lead time here
304 Stainless Steel
6.634 in
Flanged Base
1984.2 lbs
2.913 in
$44.97 - $44.97 150 In stock
304 Stainless Steel
3.335 in
Flanged Base
337.0 lbf
1.393 in
Request the lead time here
Steel
5.827 in
Flanged Base
771.6 lbs
2.047 in
  • of 2
Toggle Clamp: ; Holding Force - 3896.6 N | 876.0 lbf; Overall Height : 67.0 mm | 2.638 in

20510299

Price Range
$36.32 - $36.32

Stock Levels
14 In stock
Attributes
  • Holding Force
    876.0 lbf
  • Overall Height
    2.638 in
  • Overall Length
    8.957 in
  • Handle Color
    Red
  • Handle Movement Action
    186°
Toggle Clamp: ; Holding Force - 1499.1 N | 337.0 lbf; Overall Height : 35.37 mm | 1.393 in

20510336

Price Range
$24.43 - $24.43

Stock Levels
150 In stock
Attributes
  • Holding Force
    337.0 lbf
  • Overall Height
    1.393 in
  • Overall Length
    3.335 in
  • Handle Color
    Red
  • Handle Movement Action
    186°
Toggle Clamp: ; Holding Force - 8798.6 N | 1978.0 lbf; Overall Height : 78.0 mm | 3.071 in

20510329

Price Range
$27.38 - $27.38

Stock Levels
30 In stock
Attributes
  • Holding Force
    1978.0 lbf
  • Overall Height
    3.071 in
  • Overall Length
    6.969 in
  • Handle Color
    Red
  • Handle Movement Action
    186°
Toggle Clamp - Holding Force - 500.0 kg | 1102.3 lbs ; Overall Height : 67.0 mm | 2.638 in ; Lever Type : Thumb Control

1472815


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1102.3 lbs
  • Overall Height
    2.638 in
  • Overall Length
    4.409 in
  • Full Material
    Steel
  • Handle Color
    Red
Toggle Clamp - Holding Force - 1800.0 kg | 3968.3 lbs ; Overall Height : 90.0 mm | 3.543 in ; Lever Type : Thumb Control

1472826


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    3968.3 lbs
  • Overall Height
    3.543 in
  • Overall Length
    8.346 in
  • Full Material
    Steel
  • Handle Color
    Red
Toggle Clamp - Holding Force - 325.0 kg | 716.5 lbs ; Overall Height : 48.0 mm | 1.89 in ; Lever Type : Thumb Control

1472831


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    716.5 lbs
  • Overall Height
    1.89 in
  • Overall Length
    4.843 in
  • Full Material
    Stainless Steel
  • Handle Color
    Red
Toggle Clamp: ; Holding Force - 698.4 N | 157.0 lbf; Overall Height : 38.0 mm | 1.496 in

20510275

Price Range
$17.16 - $17.16

Stock Levels
100 In stock
Attributes
  • Holding Force
    157.0 lbf
  • Overall Height
    1.496 in
  • Overall Length
    4.449 in
  • Handle Color
    Red
  • Handle Movement Action
    186°
Toggle Clamp: ; Holding Force - 1997.3 N | 449.0 lbf; Overall Height : 48.98 mm | 1.928 in

20510268

Price Range
$13.10 - $13.10

Stock Levels
28 In stock
Attributes
  • Holding Force
    449.0 lbf
  • Overall Height
    1.928 in
  • Overall Length
    5.83 in
  • Handle Color
    Red
  • Handle Movement Action
    186°
Toggle Clamp: ; Holding Force - 17597.2 N | 3956.0 lbf; Overall Height : 48.0 mm | 1.89 in

20510411

Price Range
$67.14 - $67.14

Stock Levels
29 In stock
Attributes
  • Holding Force
    3956.0 lbf
  • Overall Height
    1.89 in
  • Overall Length
    8.386 in
  • Handle Color
    Red
  • Handle Movement Action
    186°
Toggle Clamp - Holding Force - 325.0 kg | 716.5 lbs ; Overall Height : 48.0 mm | 1.89 in ; Lever Type : Thumb Control

1472823


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    716.5 lbs
  • Overall Height
    1.89 in
  • Overall Length
    4.843 in
  • Full Material
    Steel
  • Handle Color
    Red
Toggle Clamp - Holding Force - 250.0 kg | 551.2 lbs ; Overall Height : 45.0 mm | 1.772 in ; Lever Type : Thumb Control

1472828


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    551.2 lbs
  • Overall Height
    1.772 in
  • Overall Length
    4.843 in
  • Full Material
    Steel
  • Handle Color
    Red
Toggle Clamp - Holding Force - 900.0 kg | 1984.2 lbs ; Overall Height : 74.0 mm | 2.913 in ; Lever Type : Thumb Control

1472830


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1984.2 lbs
  • Overall Height
    2.913 in
  • Overall Length
    6.634 in
  • Full Material
    Steel
  • Handle Color
    Red
Toggle Clamp - Holding Force - 350.0 kg | 771.6 lbs ; Overall Height : 53.0 mm | 2.087 in ; Lever Type : Thumb Control

1472829


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    771.6 lbs
  • Overall Height
    2.087 in
  • Overall Length
    5.906 in
  • Full Material
    Stainless Steel
  • Handle Color
    Red
Toggle Clamp: ; Holding Force - 2499.9 N | 562.0 lbf; Overall Height : 47.0 mm | 1.85 in

20510312

Price Range
$17.13 - $17.13

Stock Levels
55 In stock
Attributes
  • Holding Force
    562.0 lbf
  • Overall Height
    1.85 in
  • Overall Length
    5.041 in
  • Handle Color
    Red
  • Handle Movement Action
    186°
Toggle Clamp: ; Holding Force - 34295.8 N | 7710.0 lbf; Overall Height : 89.86 mm | 3.538 in

20510428

Price Range
$85.48 - $85.48

Stock Levels
29 In stock
Attributes
  • Holding Force
    7710.0 lbf
  • Overall Height
    3.538 in
  • Overall Length
    6.496 in
  • Handle Color
    Black ED Coated
  • Handle Movement Action
    186°
Toggle Clamp - Holding Force - 100.0 kg | 220.5 lbs ; Overall Height : 45.0 mm | 1.772 in ; Lever Type : Thumb Control

1472814


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    220.5 lbs
  • Overall Height
    1.772 in
  • Overall Length
    3.346 in
  • Full Material
    Steel
  • Handle Color
    Red
Toggle Clamp - Holding Force - 150.0 kg | 330.7 lbs ; Overall Height : 32.0 mm | 1.26 in ; Lever Type : Thumb Control

1472827


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    330.7 lbs
  • Overall Height
    1.26 in
  • Overall Length
    3.13 in
  • Full Material
    Stainless Steel
  • Handle Color
    Red
Toggle Clamp - Holding Force - 900.0 kg | 1984.2 lbs ; Overall Height : 74.0 mm | 2.913 in ; Lever Type : Thumb Control

1472833


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    1984.2 lbs
  • Overall Height
    2.913 in
  • Overall Length
    6.634 in
  • Full Material
    Stainless Steel
  • Handle Color
    Red
Toggle Clamp: ; Holding Force - 1499.1 N | 337.0 lbf; Overall Height : 35.37 mm | 1.393 in

20510343

Price Range
$44.97 - $44.97

Stock Levels
150 In stock
Attributes
  • Holding Force
    337.0 lbf
  • Overall Height
    1.393 in
  • Overall Length
    3.335 in
  • Handle Color
    Red
  • Handle Movement Action
    186°
Toggle Clamp - Holding Force - 350.0 kg | 771.6 lbs ; Overall Height : 52.0 mm | 2.047 in ; Lever Type : Thumb Control

1472813


Stock Levels
Request the lead time here
Attributes
  • Holding Force
    771.6 lbs
  • Overall Height
    2.047 in
  • Overall Length
    5.827 in
  • Full Material
    Steel
  • Handle Color
    Red