Male To Female Standoffs come with a double-sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Internal Thread Length | Distance Across Flats | Color | Compatible Thread Sizes (All) | Full Material | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2229 - $0.2752 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
| $0.2557 - $0.3158 | Request the lead time here |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Black
|
#4-40
|
Nylon 6/6
|
2.000 in
50.8 mm
|
||
| $0.2229 - $0.2752 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
| $0.2433 - $0.3004 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
1.500 in
38.1 mm
|
||
| $0.3471 - $0.4629 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Black
|
#6-32
|
Nylon 6/6
|
2.000 in
50.8 mm
|
||
| $0.2145 - $0.286 | Request the lead time here |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Black
|
#8-32
|
Nylon 6/6
|
0.500 in
12.7 mm
|
||
| $0.2038 - $0.2516 | Request the lead time here |
0.187 in
4.7 mm
|
0.250 in
6.4 mm
|
Black
|
M3 x 0.5
|
Polyamide 6.6
|
0.315 in
8 mm
|
||
| $0.2479 - $0.3306 | Request the lead time here |
0.375 in
9.5 mm
|
0.236 in
6.0 mm
|
Black
|
M4 x 0.7
|
Polyamide 6.6
|
0.984 in
25 mm
|
||
| 36632MF087 | $0.2477 - $0.2752 | 3500 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.875 in
22.2 mm
|
|
| 36632MF037 | $0.1763 - $0.1959 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
|
| $0.2215 - $0.2461 | 1000 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
1.625 in
41.3 mm
|
||
| $0.1763 - $0.1959 | Request the lead time here |
0.270 in
6.9 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
0.375 in
9.5 mm
|
||
| $0.1552 - $0.1725 | Request the lead time here |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
0.875 in
22.2 mm
|
||
| $0.2012 - $0.2236 | 1000 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
1.250 in
31.8 mm
|
||
| $0.2253 - $0.2503 | 10000 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
Natural
|
#8-32
|
Nylon 6/6
|
1.750 in
44.5 mm
|
||
| $0.1742 - $0.1936 | 2000 In stock |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Natural
|
#4-40
|
Nylon 6/6
|
0.313 in
8 mm
|
||
| 36M30MF008 | $0.1824 - $0.2027 | 29000 In stock |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 6.6
|
0.315 in
8.0 mm
|
|
| $0.1996 - $0.2217 | 3000 In stock |
0.188 in
4.8 mm
|
0.250 in
6.4 mm
|
Natural
|
#4-40
|
Nylon 6/6
|
1.125 in
28.6 mm
|
||
| $0.1954 - $0.2171 | 1000 In stock |
0.189 in
4.8 mm
|
0.236 in
6.0 mm
|
Natural
|
M3 x 0.5
|
Polyamide 6.6
|
0.512 in
13.0 mm
|
||
| $0.2387 - $0.2652 | 13000 In stock |
0.250 in
6.4 mm
|
0.250 in
6.4 mm
|
Natural
|
#6-32
|
Nylon 6/6
|
0.625 in
15.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue