These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|
| $0.1111 - $0.1262 | Request the lead time here |
|
0.354 in
9.0 mm
|
||
| $0.1767 - $0.2009 | Request the lead time here |
|
0.827 in
21.0 mm
|
||
| $0.1767 - $0.2009 | 37000 In stock |
|
0.827 in
21.0 mm
|
||
| LEDM-2-03 | $0.0714 - $0.0811 | 11000 In stock |
|
0.118 in
3.0 mm
|
|
| $0.1111 - $0.1262 | 6000 In stock |
|
0.236 in
6.0 mm
|
||
| $0.0587 - $0.067 | Request the lead time here |
|
0.374 in
9.5 mm
|
||
| $0.1767 - $0.2009 | Request the lead time here |
|
0.827 in
21.0 mm
|
||
| $0.1111 - $0.1262 | 35000 In stock |
|
0.394 in
10.0 mm
|
||
| $0.0818 - $0.0927 | Request the lead time here |
|
0.157 in
4.0 mm
|
||
| LEDS2-3-26 | $0.0542 - $0.0615 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
| $0.0771 - $0.0876 | 11000 In stock |
|
0.118 in
3.0 mm
|
||
| LEDM-2-04 | $0.0771 - $0.0876 | 1000 In stock |
|
0.157 in
4.0 mm
|
|
| $0.1314 - $0.1494 | Request the lead time here |
|
0.394 in
10.0 mm
|
||
| LEDS1-4-26 | $0.0539 - $0.0614 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
| $0.0714 - $0.0811 | Request the lead time here |
|
0.079 in
2.0 mm
|
||
| $0.1541 - $0.1752 | 9000 In stock |
|
0.512 in
13.0 mm
|
||
| LEDS1-12-26 | $0.0748 - $0.0849 | Request the lead time here |
|
0.752 in
19.1 mm
|
|
| $0.0764 - $0.0868 | 1000 In stock |
|
0.752 in
19.1 mm
|
||
| $0.0771 - $0.0876 | Request the lead time here |
|
0.079 in
2.0 mm
|
||
| LEDM-1-02 | $0.0771 - $0.0876 | Request the lead time here |
|
0.079 in
2.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue