These LED Spacers are available in three different styles to accommodate both T-1 and T-1 3/4 LED's. They provide height control and lead wire retention and stability. They have a self-retaining feature for auto insertion and pre-assembly
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|
| $0.1707 - $0.1941 | Request the lead time here |
|
0.827 in
21.0 mm
|
||
| $0.1073 - $0.1219 | Request the lead time here |
|
0.354 in
9.0 mm
|
||
| LEDM-1-02 | $0.0745 - $0.0846 | 2000 In stock |
|
0.079 in
2.0 mm
|
|
| $0.1073 - $0.1219 | 2000 In stock |
|
0.354 in
9.0 mm
|
||
| $0.069 - $0.0784 | 1000 In stock |
|
0.079 in
2.0 mm
|
||
| $0.1489 - $0.1693 | 9000 In stock |
|
0.512 in
13.0 mm
|
||
| LEDS1-12-26 | $0.0723 - $0.082 | Request the lead time here |
|
0.752 in
19.1 mm
|
|
| LEDS1-10-26 | $0.068 - $0.0772 | 13000 In stock |
|
0.626 in
15.9 mm
|
|
| $0.079 - $0.0896 | 13000 In stock |
|
0.236 in
6.0 mm
|
||
| $0.1489 - $0.1693 | 1000 In stock |
|
0.512 in
13.0 mm
|
||
| $0.1073 - $0.1219 | 2000 In stock |
|
0.236 in
6.0 mm
|
||
| $0.079 - $0.0896 | 2000 In stock |
|
0.157 in
4.0 mm
|
||
| $0.127 - $0.1443 | Request the lead time here |
|
0.394 in
10.0 mm
|
||
| LEDS1-4-26 | $0.0521 - $0.0593 | 9000 In stock |
|
0.252 in
6.4 mm
|
|
| LEDS2-10-26 | $0.0689 - $0.0783 | 86000 In stock |
|
0.626 in
15.9 mm
|
|
| $0.127 - $0.1443 | 1000 In stock |
|
0.394 in
10.0 mm
|
||
| $0.1073 - $0.1219 | 2000 In stock |
|
0.315 in
8.0 mm
|
||
| $0.1707 - $0.1941 | 37000 In stock |
|
0.827 in
21.0 mm
|
||
| $0.0763 - $0.0867 | Request the lead time here |
|
0.874 in
22.2 mm
|
||
| LEDM-2-03 | $0.069 - $0.0784 | 12000 In stock |
|
0.118 in
3.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue