Metal Leaf Hinges are available for applications for flush-mounted doors with half countersunk mounting holes on one side of the component and half- threaded studs on the other. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Stud Length | Overall Length | Color | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|
| 199202 | $4.45 - $4.51 | Request the lead time here |
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
|
| $5.48 - $5.48 | 130 In stock |
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
Black
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| $6.51 - $6.51 | 150 In stock |
0.197 in
5.0 mm
|
0.335 in
8.5 mm
|
1.575 in
40.0 mm
|
Black
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| $5.48 - $6.41 | 287 In stock |
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
1.969 in
50.0 mm
|
Silver
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
||
| $4.40 - $4.40 | Request the lead time here |
0.197 in
5.0 mm
|
0.335 in
8.5 mm
|
1.575 in
40.0 mm
|
Black
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
| $6.51 - $6.81 | 422 In stock |
0.197 in
5.0 mm
|
0.335 in
8.5 mm
|
1.575 in
40.0 mm
|
Silver
|
0.354 in
9.0 mm
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue