Menu Search

Kwik Klip

In stock

Kwik Klips are designed with a small opening that securely holds the cable or wire, preventing them from slipping or moving around. Thanks to its adhesive base, it can handle three wire leads simultaneously and is quick and easy to install or remove.

Their durable and lightweight construction made them popular for air conditioning leads. Aside from that, it may be found in electrical equipment, furniture and automotive trim.

  • Colour: Grey
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability Base Width Compatible Cable Diameter Base Length View
KKF-10X4-RT $0.5852 - $1.0816 6700 In stock
Cable Clamps - Adhesive Mount, 3 Wire Leads - Inside Height - 5.2 mm | 0.203 in ; Inside Width - 14.3 mm | 0.563 in

KKF-10X4-RT

Price Range
$1.0816 - $0.5852

Stock Levels
6700 In stock
Attributes
  • Maximum Operating Temperature
    122 °F
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
  • Overall Height
    0.358 in
  • Color
    Gray