Quantity | Unit price |
---|---|
100 - 9999 | $3.505 |
10000 - 24999 | $1.3499 |
25000 + | $1.2374 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 76.2 mm |
---|---|
Overall Length | 3.000 in |
Full Material | Nylon Woven Hook & Loop & Metal |
Hole Type | No Screw Hole |
Material | Nylon Woven Hook & Loop & Metal |
Type | Adhesive Clamp |
Overall Width | 19.8 mm |
Overall Width | 0.780 in |
Colour | Black |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue