Menu Search

Hinged Locking Cable Clamp

In stock

Hinged Locking Cable Clamps securely holds corrugated or convoluted tubing and other bundles. It features an internal rib that provides a reliable hold that minimizes any potential movement or shifting of the cables during high-speed or high-vibration applications.

Wire can easily be installed or removed from the clip and resist corrosion, vibration and abrasion. It has a releasable latch that is convenient for maintenance or rerouting, and has a large contoured base that ensures stable mounting. Used in electrical equipment, industrial, and automotive.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Cable Diameter Compatible Panel Thickness Range View
$0.1925 - $0.2086 Request the lead time here
0.28 in
0.031 - 0.118 in
HLCC-2BK $0.2148 - $0.3154 8000 In stock
0.39 in
0.031 - 0.118 in
$0.289 - $0.337 1000 In stock
0.344 in
23RCFB037B $0.2946 - $0.3436 1000 In stock
0.344 in
$0.0987 - $0.1355 7000 In stock
0.02 - 0.205 in
23RCFB100 $0.2978 - $0.3472 Request the lead time here
0.250 in
23RCFB035CB $0.1087 - $0.149 13000 In stock
0.344 in
23RCFB050B $0.2408 - $0.2808 1000 In stock
0.344 in
23RCFB050 $0.219 - $0.2554 15000 In stock
0.187 in
23RCFB100B $0.3275 - $0.382 750 In stock
0.344 in
23RCFB05025 $0.2628 - $0.3064 15000 In stock
0.343 in
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 7.1 mm | 0.28 in ; Nylon 6/6

HLCC-1BK

Price Range
$0.2086 - $0.1925

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Color
    Black
  • Compatible Cable Diameter Range
    0.276 in
  • Maximum Compatible Cable Diameter
    0.276 in
  • Minimum Operating Temperature
    -40 °F
Cable Clamps - Fir Tree Mount - Compatible Cable Diameter 9.9 mm | 0.39 in ; Nylon 6/6

HLCC-2BK

Price Range
$0.3154 - $0.2148

Stock Levels
8000 In stock
Attributes
  • Adjustability
    Fixed
  • Color
    Black
  • Compatible Cable Diameter Range
    0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
  • Minimum Operating Temperature
    -40 °F
Cable Clamps - Fir Tree Mount -

23RCFB05025B

Price Range
$0.337 - $0.289

Stock Levels
1000 In stock
Attributes
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.344 in
  • Maximum Compatible Panel Thickness
    0.344 in
Cable Clamps - Fir Tree Mount -

23RCFB037B

Price Range
$0.3436 - $0.2946

Stock Levels
1000 In stock
Attributes
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.344 in
  • Maximum Compatible Panel Thickness
    0.344 in
Cable Clamp Lockable 0.256 in Nylon 6/6 Natural

23RCFB035C

Price Range
$0.1355 - $0.0987

Stock Levels
7000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.02 - 0.205 in
  • Maximum Compatible Panel Thickness
    0.205 in
Cable Clamp Lockable 0.250 in Nylon 6/6 Natural

23RCFB100

Price Range
$0.3472 - $0.2978

Stock Levels
Request the lead time here
Attributes
  • Color
    Natural
  • Compatible Hole Diameter
    0.250 in
  • Maximum Compatible Cable Diameter
    1.000 in
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Fir Tree Mount -

23RCFB035CB

Price Range
$0.149 - $0.1087

Stock Levels
13000 In stock
Attributes
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.344 in
  • Maximum Compatible Panel Thickness
    0.344 in
Cable Clamps - Fir Tree Mount -

23RCFB050B

Price Range
$0.2808 - $0.2408

Stock Levels
1000 In stock
Attributes
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.344 in
  • Maximum Compatible Panel Thickness
    0.344 in
Cable Clamp Lockable 0.187 in Nylon 6/6 Natural

23RCFB050

Price Range
$0.2554 - $0.219

Stock Levels
15000 In stock
Attributes
  • Color
    Natural
  • Compatible Hole Diameter
    0.187 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Cable Clamps - Fir Tree Mount -

23RCFB100B

Price Range
$0.382 - $0.3275

Stock Levels
750 In stock
Attributes
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.344 in
  • Maximum Compatible Panel Thickness
    0.344 in
Cable Clamp Lockable 0.250 in Nylon 6/6 Natural

23RCFB05025

Price Range
$0.3064 - $0.2628

Stock Levels
15000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Compatible Panel Thickness Range
    0.343 in
  • Maximum Compatible Panel Thickness
    0.343 in