Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $1.2178 - $3.0443 | 372 In stock |
1.063 in
27.0 mm
|
0.799 in
20.3 mm
|
|
||
| $1.253 - $3.1324 | 69 In stock |
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
|
||
| HSTP130161C | $1.5035 - $3.7588 | 50 In stock |
1.614 in
41.0 mm
|
1.299 in
33.0 mm
|
|
|
| $1.8003 - $4.5008 | 50 In stock |
1.772 in
45.0 mm
|
1.457 in
37.0 mm
|
|
||
| $1.986 - $4.9649 | 230 In stock |
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|
||
| $2.5799 - $6.4499 | 25 In stock |
2.205 in
56.0 mm
|
1.89 in
48.0 mm
|
|
||
| $3.4151 - $8.5377 | 871 In stock |
2.52 in
64.0 mm
|
2.126 in
54.0 mm
|
|
||
| $5.7166 - $14.2916 | 1175 In stock |
2.953 in
75.0 mm
|
2.441 in
62.0 mm
|
|
||
| $13.0289 - $32.5723 | Request the lead time here |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $4.5844 - $11.4612 | 89 In stock |
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
|
||
| $0.0495 - $0.3075 | Request the lead time here |
0.078 in
2 mm
|
0.020 in
0.5 mm
|
425 °F
218.3 °C
|
||
| $0.0609 - $0.1689 | 1000 In stock |
0.197 in
5.0 mm
|
0.047 in
1.2 mm
|
|
||
| $0.0471 - $0.1311 | 46875 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $0.0522 - $0.1448 | 950 In stock |
0.201 in
5.1 mm
|
0.063 in
1.6 mm
|
|
||
| STP012025D | $0.0611 - $0.1696 | 2370 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
|
| $2.5614 - $6.4036 | 3673 In stock |
1.772 in
45.0 mm
|
1.457 in
37.0 mm
|
|
||
| $2.8398 - $7.0997 | 75 In stock |
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|
||
| $3.6937 - $9.2342 | 590 In stock |
2.205 in
56.0 mm
|
1.89 in
48.0 mm
|
|
||
| $4.8628 - $12.157 | 100 In stock |
2.52 in
64.0 mm
|
2.126 in
54.0 mm
|
|
||
| HSTP295354D | $7.7208 - $19.3021 | 25 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm