Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $0.0592 - $0.1642 | 2997 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $0.7153 - $1.1333 | 372 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| $0.8668 - $2.3923 | Request the lead time here |
0.937 in
23.8 mm
|
0.717 in
18.2 mm
|
|
||
| $3.0657 - $8.5356 | 600 In stock |
1.772 in
45.0 mm
|
1.457 in
37.0 mm
|
|
||
| $0.3048 - $0.4846 | Request the lead time here |
0.374 in
9.5 mm
|
0.248 in
6.3 mm
|
|
||
| $0.5657 - $1.5712 | Request the lead time here |
0.748 in
19.0 mm
|
0.563 in
14.3 mm
|
|
||
| $1.562 - $4.3389 | 500 In stock |
1.252 in
31.8 mm
|
1.028 in
26.1 mm
|
|
||
| $0.0861 - $0.2373 | 1477 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
||
| $0.4233 - $1.1739 | 3000 In stock |
0.626 in
15.9 mm
|
0.437 in
11.1 mm
|
|
||
| STP189220 | $4.781 - $13.2596 | 25 In stock |
2.205 in
56.0 mm
|
1.874 in
47.6 mm
|
|
|
| $5.7661 - $16.0372 | 241 In stock |
2.5 in
63.5 mm
|
2.126 in
54.0 mm
|
|
||
| $0.1085 - $0.3023 | 3854 In stock |
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
|
||
| $0.5221 - $1.4477 | 1500 In stock |
0.669 in
17.0 mm
|
0.512 in
13.0 mm
|
|
||
| $1.1515 - $3.2033 | 968 In stock |
1.063 in
27.0 mm
|
0.906 in
23.0 mm
|
|
||
| STP006012 | $0.0497 - $0.1377 | 8000 In stock |
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
|
| $0.7919 - $2.21 | 680 In stock |
0.787 in
20.0 mm
|
0.626 in
15.9 mm
|
|
||
| STP118145 | $2.1531 - $6.0217 | 294 In stock |
1.453 in
36.9 mm
|
1.189 in
30.2 mm
|
|
|
| $0.8872 - $2.2179 | 1099 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| $1.3735 - $3.434 | 476 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
||
| $1.6148 - $4.0371 | 50 In stock |
1.693 in
43.0 mm
|
1.417 in
36.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue