Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $0.2194 - $1.351 | 14420 In stock |
0.437 in
11.1 mm
|
0.250 in
6.4 mm
|
|
||
| $0.2971 - $1.8252 | 10605 In stock |
0.472 in
12 mm
|
0.354 in
9 mm
|
|
||
| $0.3905 - $2.5304 | 1800 In stock |
0.625 in
15.9 mm
|
0.437 in
11.1 mm
|
|
||
| $1.1876 - $7.7108 | 1000 In stock |
0.797 in
20.2 mm
|
0.538 in
13.7 mm
|
|
||
| $28.0938 - $181.3339 | 1559 In stock |
4.055 in
103 mm
|
3.267 in
83 mm
|
|
||
| $1.1099 - $7.1929 | 372 In stock |
1.061 in
26.9 mm
|
0.797 in
20.2 mm
|
|
||
| $1.1438 - $7.392 | 69 In stock |
1.456 in
37 mm
|
1.180 in
30 mm
|
|
||
| $0.1699 - $1.0502 | 1000 In stock |
0.279 in
7.1 mm
|
0.016 in
0.4 mm
|
|
||
| $0.0563 - $0.3468 | 13535 In stock |
0.125 in
3.2 mm
|
0.031 in
0.8 mm
|
|
||
| $0.048 - $0.2989 | 6000 In stock |
0.125 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| $0.0577 - $0.3568 | 4450 In stock |
0.187 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $0.1026 - $0.6336 | 39500 In stock |
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
|
||
| $0.1234 - $0.7612 | Request the lead time here |
0.375 in
9.5 mm
|
0.125 in
3.2 mm
|
|
||
| $0.137 - $0.8448 | 23945 In stock |
0.343 in
8.7 mm
|
0.187 in
4.7 mm
|
|
||
| STP025037A | $0.1696 - $1.0482 | 2000 In stock |
0.375 in
9.5 mm
|
0.250 in
6.4 mm
|
|
|
| $0.2866 - $1.9926 | 5400 In stock |
0.500 in
12.7 mm
|
0.312 in
7.9 mm
|
|
||
| STP039059A | $0.3786 - $2.4509 | 10595 In stock |
0.590 in
15 mm
|
0.393 in
10 mm
|
|
|
| STP051067A | $0.4841 - $3.1283 | 300 In stock |
0.669 in
17 mm
|
0.512 in
13 mm
|
|
|
| $0.5263 - $3.3874 | 900 In stock |
0.748 in
19 mm
|
0.562 in
14.3 mm
|
|
||
| $1.0122 - $6.5353 | 74033 In stock |
0.945 in
24 mm
|
0.625 in
15.9 mm