Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $15.0151 - $41.7597 | 2321 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm
|
|
||
| $37.2125 - $72.383 | 4883 In stock |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
| $30.698 - $85.2927 | 1559 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $0.0603 - $0.167 | 8450 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $0.1075 - $0.2973 | 63500 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
||
| $0.8947 - $2.4953 | 100 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
||
| $2.5614 - $6.4036 | 3673 In stock |
1.772 in
45.0 mm
|
1.457 in
37.0 mm
|
|
||
| $2.8398 - $7.0997 | 75 In stock |
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|
||
| $3.6937 - $9.2342 | 590 In stock |
2.205 in
56.0 mm
|
1.89 in
48.0 mm
|
|
||
| $3.3965 - $9.4243 | 1000 In stock |
2.205 in
56.0 mm
|
1.874 in
47.6 mm
|
|
||
| $4.1019 - $11.4245 | 66 In stock |
2.5 in
63.5 mm
|
2.126 in
54.0 mm
|
|
||
| $6.3518 - $41.0378 | 50 In stock |
2.953 in
75 mm
|
2.440 in
62 mm
|
425 °F
218.3 °C
|
||
| $23.0513 - $63.9696 | 20 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $0.0866 - $0.2392 | 2900 In stock |
0.197 in
5.0 mm
|
0.047 in
1.2 mm
|
|
||
| $0.0676 - $0.1869 | 17800 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| STP006020A | $0.0744 - $0.2063 | 5490 In stock |
0.201 in
5.1 mm
|
0.063 in
1.6 mm
|
|
|
| STP039059B | $0.2914 - $0.8084 | 5000 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
|
| $0.3694 - $1.0311 | 686 In stock |
0.669 in
17.0 mm
|
0.512 in
13.0 mm
|
|
||
| $0.4029 - $1.1177 | 109 In stock |
0.748 in
19.0 mm
|
0.563 in
14.3 mm
|
|
||
| $0.7776 - $2.1654 | 639 In stock |
0.945 in
24.0 mm
|
0.626 in
15.9 mm