Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $1.1713 - $3.2583 | 2480 In stock |
1.063 in
27.0 mm
|
0.906 in
23.0 mm
|
|
||
| $1.5888 - $4.4133 | 3674 In stock |
1.252 in
31.8 mm
|
1.028 in
26.1 mm
|
|
||
| $2.1902 - $6.104 | 10295 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| $2.7099 - $7.5685 | 33496 In stock |
1.693 in
43.0 mm
|
1.417 in
36.0 mm
|
|
||
| $3.1367 - $8.7437 | 1400 In stock |
1.811 in
46.0 mm
|
1.496 in
38.0 mm
|
|
||
| $4.1389 - $11.5278 | 949 In stock |
2.087 in
53.0 mm
|
1.772 in
45.0 mm
|
|
||
| $5.4381 - $15.0954 | 475 In stock |
2.48 in
63.0 mm
|
1.969 in
50.0 mm
|
|
||
| $6.5704 - $18.2918 | 3048 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm
|
|
||
| $15.0151 - $41.7597 | 2321 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm
|
|
||
| $37.2125 - $72.383 | 4883 In stock |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
| $2.3571 - $6.5578 | 2967 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
||
| $1.4792 - $3.6981 | 546 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| $1.9675 - $4.9188 | 200 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
||
| $3.9347 - $10.9297 | 3076 In stock |
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|
||
| $2.5614 - $6.4036 | 900 In stock |
1.811 in
46.0 mm
|
1.496 in
38.0 mm
|
|
||
| $30.698 - $85.2927 | 1559 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| STP006012 | $0.0497 - $0.1377 | 8000 In stock |
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
|
| $0.3048 - $0.4846 | Request the lead time here |
0.374 in
9.5 mm
|
0.248 in
6.3 mm
|
|
||
| $0.5657 - $1.5712 | Request the lead time here |
0.748 in
19.0 mm
|
0.563 in
14.3 mm
|
|
||
| $1.562 - $4.3389 | 500 In stock |
1.252 in
31.8 mm
|
1.028 in
26.1 mm