Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View |
---|---|---|---|---|---|---|
$13.7281 - $88.7443 | 2396 In stock |
3.543 in
90 mm
|
2.953 in
75 mm
|
600 °F
315.6 °C
|
||
$0.137 - $0.8448 | 21945 In stock |
0.343 in
8.7 mm
|
0.187 in
4.7 mm
|
600 °F
315.6 °C
|
||
HSTP130161C | $1.3729 - $8.8862 | 50 In stock |
1.614 in
41 mm
|
1.300 in
33 mm
|
425 °F
218.3 °C
|
|
$1.8113 - $11.7158 | 230 In stock |
1.968 in
50 mm
|
1.653 in
42 mm
|
425 °F
218.3 °C
|
||
$2.0125 - $12.9511 | 10295 In stock |
1.181 in
30 mm
|
1.094 in
27.8 mm
|
600 °F
315.6 °C
|
||
$11.8752 - $76.9092 | Request the lead time here |
4.055 in
103 mm
|
3.267 in
83 mm
|
425 °F
218.3 °C
|
||
$0.0478 - $0.2971 | Request the lead time here |
0.078 in
2 mm
|
0.020 in
0.5 mm
|
425 °F
218.3 °C
|
||
$0.0449 - $0.277 | 46875 In stock |
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
425 °F
218.3 °C
|
||
STP012025D | $0.0584 - $0.3607 | 2450 In stock |
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
425 °F
218.3 °C
|
|
$2.9092 - $18.9485 | 28 In stock |
2.480 in
63 mm
|
1.968 in
50 mm
|
425 °F
218.3 °C
|
||
$0.5641 - $3.6462 | 451 In stock |
0.938 in
23.8 mm
|
0.719 in
18.3 mm
|
425 °F
218.3 °C
|
||
$0.8148 - $5.28 | 100 In stock |
1.102 in
28 mm
|
0.945 in
24 mm
|
425 °F
218.3 °C
|
||
$0.0337 - $0.2093 | 6976 In stock |
0.125 in
3.2 mm
|
0.063 in
1.6 mm
|
425 °F
218.3 °C
|
||
STP012025-10C | $0.0721 - $0.4423 | 39600 In stock |
0.250 in
6.4 mm
|
0.125 in
3.2 mm
|
425 °F
218.3 °C
|
|
$0.0956 - $0.5918 | 3000 In stock |
0.343 in
8.7 mm
|
0.187 in
4.7 mm
|
425 °F
218.3 °C
|
||
$0.7075 - $4.5828 | 639 In stock |
0.945 in
24 mm
|
0.625 in
15.9 mm
|
425 °F
218.3 °C
|
||
$1.5085 - $9.7631 | 7750 In stock |
1.535 in
39 mm
|
1.220 in
31 mm
|
425 °F
218.3 °C
|
||
$8.7469 - $56.6456 | 73 In stock |
2.953 in
75 mm
|
2.440 in
62 mm
|
600 °F
315.6 °C
|
||
STP006020A | $0.0713 - $0.4382 | 7490 In stock |
0.200 in
5.1 mm
|
0.062 in
1.6 mm
|
600 °F
315.6 °C
|
|
$2.2514 - $14.6245 | 1000 In stock |
1.614 in
41 mm
|
1.300 in
33 mm
|
600 °F
315.6 °C
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue