Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $0.3694 - $1.0311 | 686 In stock |
0.669 in
17.0 mm
|
0.512 in
13.0 mm
|
|
||
| $0.4029 - $1.1177 | 109 In stock |
0.748 in
19.0 mm
|
0.563 in
14.3 mm
|
|
||
| $0.7776 - $2.1654 | 639 In stock |
0.945 in
24.0 mm
|
0.626 in
15.9 mm
|
|
||
| $0.5512 - $1.5324 | 100 In stock |
0.945 in
24.0 mm
|
0.756 in
19.2 mm
|
|
||
| STP012025D | $0.0611 - $0.1696 | 2370 In stock |
0.248 in
6.3 mm
|
0.126 in
3.2 mm
|
|
|
| $0.2413 - $0.6683 | 1000 In stock |
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|
||
| $0.0773 - $0.2143 | 11800 In stock |
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
|
||
| $1.0282 - $2.846 | 793 In stock |
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
|
||
| $1.2771 - $3.5469 | 826 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
||
| $1.7465 - $4.8463 | 975 In stock |
1.339 in
34.0 mm
|
1.063 in
27.0 mm
|
|
||
| $2.1902 - $6.1249 | 3580 In stock |
1.453 in
36.9 mm
|
1.189 in
30.2 mm
|
|
||
| STP025037A | $0.1775 - $0.493 | Request the lead time here |
0.374 in
9.5 mm
|
0.248 in
6.3 mm
|
|
|
| $0.3379 - $0.9383 | 3500 In stock |
0.5 in
12.7 mm
|
0.311 in
7.9 mm
|
|
||
| STP039059A | $0.414 - $1.1528 | 10095 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
|
| $9.5769 - $26.6229 | 36 In stock |
2.953 in
75.0 mm
|
2.441 in
62.0 mm
|
|
||
| $30.698 - $85.2927 | 1559 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $0.8947 - $2.4953 | 100 In stock |
1.102 in
28.0 mm
|
0.945 in
24.0 mm
|
|
||
| $6.5704 - $18.2918 | 3048 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm
|
|
||
| $1.4792 - $3.6981 | 546 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| $1.9675 - $4.9188 | 200 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue