Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $18.6154 - $46.5385 | 1130 In stock |
4.055 in
103.0 mm
|
3.268 in
83.0 mm
|
|
||
| $28.4895 - $71.2236 | 9 In stock |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
| $0.0716 - $0.1988 | 104000 In stock |
0.079 in
2.0 mm
|
0.02 in
0.5 mm
|
|
||
| $0.0588 - $0.1633 | 13000 In stock |
0.126 in
3.2 mm
|
0.031 in
0.8 mm
|
|
||
| $0.0522 - $0.1448 | 950 In stock |
0.201 in
5.1 mm
|
0.063 in
1.6 mm
|
|
||
| $0.0603 - $0.167 | 10450 In stock |
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
|
||
| $0.2413 - $0.6683 | 1000 In stock |
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|
||
| $2.1902 - $6.1249 | 2281 In stock |
1.811 in
46.0 mm
|
1.496 in
38.0 mm
|
|
||
| $0.143 - $0.3982 | 19945 In stock |
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
|
||
| STP025037A | $0.1775 - $0.493 | Request the lead time here |
0.374 in
9.5 mm
|
0.248 in
6.3 mm
|
|
|
| STP035047B | $0.2153 - $0.6022 | 1500 In stock |
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
|
|
| $0.3006 - $0.8352 | 5000 In stock |
0.626 in
15.9 mm
|
0.437 in
11.1 mm
|
|
||
| $0.5755 - $1.5984 | 900 In stock |
0.748 in
19.0 mm
|
0.563 in
14.3 mm
|
|
||
| $1.1081 - $3.0933 | 74033 In stock |
0.945 in
24.0 mm
|
0.626 in
15.9 mm
|
|
||
| $1.1713 - $3.2583 | 2480 In stock |
1.063 in
27.0 mm
|
0.906 in
23.0 mm
|
|
||
| $2.1902 - $6.1249 | 3580 In stock |
1.453 in
36.9 mm
|
1.189 in
30.2 mm
|
|
||
| $2.4686 - $6.8879 | 950 In stock |
1.614 in
41.0 mm
|
1.299 in
33.0 mm
|
|
||
| $2.3571 - $6.5578 | 2967 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
||
| $3.9347 - $10.9297 | 3076 In stock |
1.969 in
50.0 mm
|
1.654 in
42.0 mm
|
|
||
| $6.5704 - $18.2918 | 3048 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm