Our range of High Temperature Masking Plugs are available as a solid plug or with a hollow core. These reusable tapered plugs are available as either a premium Silicone Plug or as a cost-effective EPDM plug.
The Hollow Tapered Plugs provide an economical solution for large diameter holes. The hollow center aids compression for improved sealing.
Silicone Tapered Plugs are a premium option due to the high temperature rating of 600F (316C). High Temp Silicone Plugs can be used multiple times. Hardness; Durometer (Shore A) 55+5. Various colour options are available, including; Natural, Blue, Green, Grey, Pink, Purple, Red and Yellow.
The Black EPDM tapered plug is an economical material has a slightly reduced heat resistance with a high temperature rating of 435F (218C), but boasts superior chemical resistance.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Minimum Taper Diameter | Temperature Range | View | |
|---|---|---|---|---|---|---|
| $1.3735 - $3.434 | 476 In stock |
1.535 in
39.0 mm
|
1.22 in
31.0 mm
|
|
||
| $2.32 - $5.80 | 550 In stock |
1.693 in
43.0 mm
|
1.417 in
36.0 mm
|
|
||
| HSTP228267C | $3.8048 - $9.5121 | 3250 In stock |
2.677 in
68.0 mm
|
2.283 in
58.0 mm
|
|
|
| $19.9334 - $49.8334 | Request the lead time here |
5 in
127.0 mm
|
3.543 in
90.0 mm
|
|
||
| $11.0247 - $27.5617 | 175 In stock |
3.543 in
90.0 mm
|
2.953 in
75.0 mm
|
|
||
| $0.3433 - $0.9528 | Request the lead time here |
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|
||
| $0.0353 - $0.0983 | 6976 In stock |
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
||
| $0.2303 - $0.6371 | 19420 In stock |
0.437 in
11.1 mm
|
0.248 in
6.3 mm
|
|
||
| $0.3081 - $0.86 | 10060 In stock |
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
|
||
| $0.0901 - $0.2517 | 3000 In stock |
0.374 in
9.5 mm
|
0.126 in
3.2 mm
|
|
||
| $0.1002 - $0.2786 | 5000 In stock |
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
|
||
| $0.1242 - $0.3446 | 8248 In stock |
0.374 in
9.5 mm
|
0.248 in
6.3 mm
|
|
||
| STP025037A | $0.1775 - $0.493 | Request the lead time here |
0.374 in
9.5 mm
|
0.248 in
6.3 mm
|
|
|
| STP039059B | $0.2914 - $0.8084 | 5000 In stock |
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
|
| $0.3694 - $1.0311 | 686 In stock |
0.669 in
17.0 mm
|
0.512 in
13.0 mm
|
|
||
| $0.4029 - $1.1177 | 109 In stock |
0.748 in
19.0 mm
|
0.563 in
14.3 mm
|
|
||
| $0.7776 - $2.1654 | 639 In stock |
0.945 in
24.0 mm
|
0.626 in
15.9 mm
|
|
||
| $1.5368 - $4.269 | 492 In stock |
1.181 in
30.0 mm
|
1.094 in
27.8 mm
|
|
||
| $1.5888 - $4.4133 | 3674 In stock |
1.252 in
31.8 mm
|
1.028 in
26.1 mm
|
|
||
| $2.914 - $8.0838 | 375 In stock |
2.087 in
53.0 mm
|
1.772 in
45.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue