Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:
Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|
| NM-9-R9 | $1.593 - $1.7378 | 500 In stock |
0.205 in
5.2 mm
|
|
0.504 in
12.8 mm
|
|
| NM-5-R5 | $1.3076 - $1.4264 | 1500 In stock |
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
|
| NM-28-R28 | $6.1688 - $6.7295 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
|
| NM-4-R4 | $1.2031 - $1.3124 | 12000 In stock |
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
|
| NM-10-F10 | $1.6757 - $1.8281 | 500 In stock |
0.206 in
5.2 mm
|
|
0.600 in
15.2 mm
|
|
| NM-10-R10 | $1.6757 - $1.8281 | 2500 In stock |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
|
| NM-24-R24 | $4.9328 - $5.3812 | Request the lead time here |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
|
| NM-3-R3 | $1.2031 - $1.3124 | 5000 In stock |
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
|
| $5.2227 - $10.19 | 2500 In stock |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
||
| NM-3-F3 | $1.3142 - $1.4337 | 37000 In stock |
0.206 in
5.2 mm
|
|
0.500 in
12.7 mm
|
|
| $1.8262 - $3.563 | 500 In stock |
0.206 in
5.2 mm
|
|
0.600 in
15.2 mm
|
||
| NM-16-R16 | $1.9045 - $2.0778 | 2000 In stock |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
|
| NM-14-R14 | $1.7552 - $1.9146 | 500 In stock |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
|
| $1.7536 - $1.9129 | 4000 In stock |
0.206 in
5.2 mm
|
|
0.500 in
12.7 mm
|
||
| NM-8-R8 | $1.5167 - $1.6547 | 8000 In stock |
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
|
| NM-6-R6 | $1.3266 - $1.4474 | 4500 In stock |
0.206 in
5.2 mm
|
|
0.503 in
12.8 mm
|
|
| NM-12-R12 | $1.7552 - $1.9146 | 2500 In stock |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
|
| NM-22-R22 | $4.4312 - $8.6455 | 200 In stock |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
|
| NM-13-R13 | $1.7552 - $1.9146 | 1000 In stock |
0.206 in
5.2 mm
|
|
0.553 in
14 mm
|
|
| NM-20-R20 | $4.3184 - $8.4258 | 300 In stock |
0.206 in
5.2 mm
|
|
0.553 in
14 mm