Menu Search

Grommets - Standard/TPE

In stock

Grommet Hole, also known as Hole Grommets, are intalled on the diameter edge of a panel hole or knockout. They protect passing wires, cables, tubes and hoses from damage caused by sharp edges and objects, and chaffing.

Our Hole Grommet range includes Rubber Hole Grommets made from Styrene Butadiene (SBR). The material has a tensile range of 30 to 100psi, and a temperature range between 225F to -50F. These Hole Grommets install instantly by simply and easily snapping into a hole. They benefit from excellent adhesion, and are designed to fit standard sheet metal holes.

Also available are Flexible Hole Grommets that are made from Standard and Flexible Polyvinyl Chloride (PVC), Thermoplastic Rubber (TPR), and Thermoplastic Elastomers (TPE). The Standard PVC material is non-staining, and has resistance to ozone, acids, sunlight and has excellent aging qualities. The TPE options have a flame resistance rating of UL94 HB, with a temperature range from -58F up to 203F. They are also suitable for outdoor use in accordance with UL 746C.

  • Color: Black.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
185 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness View
GR3406A $2.914 - $4.5329 1072 In stock
2.250 in
0.375 in
$0.1028 - $0.2807 9890 In stock
0.250 in
0.063 in
$0.2917 - $0.7976 5757 In stock
0.406 in
0.375 in
GR3239A $1.3493 - $2.099 2800 In stock
1.625 in
0.188 in
$0.945 - $1.4699 997 In stock
1.250 in
0.250 in
$1.4182 - $2.206 6825 In stock
1.750 in
0.250 in
GR3342A $1.0503 - $1.6337 402 In stock
0.688 in
0.375 in
GR3400A $0.2063 - $0.5637 6000 In stock
0.266 in
0.125 in
GR3409A $0.945 - $1.4699 16543 In stock
1.625 in
0.075 in
GRO023041A $0.0828 - $0.2254 18445 In stock
0.234 in
0.125 in
0.047 in
$0.0657 - $0.1793 15160 In stock
0.250 in
0.156 in
0.118 in
GRO031061A $0.0723 - $0.1971 9000 In stock
0.313 in
0.216 in
0.031 in
$0.0888 - $0.2412 15830 In stock
0.406 in
0.283 in
0.063 in
GRO050121A $0.1419 - $0.3854 469812 In stock
0.500 in
0.315 in
0.118 in
$0.1855 - $0.5024 11658 In stock
0.625 in
0.493 in
0.047 in
GRO075061A $0.1636 - $0.446 10000 In stock
0.750 in
0.629 in
0.063 in
$0.3548 - $0.9664 13031 In stock
1.000 in
0.728 in
0.047 in
$0.701 - $1.5273 4933 In stock
1.250 in
1.000 in
0.031 in
GRO150121A $0.7024 - $1.0925 5161 In stock
1.500 in
1.250 in
0.118 in
GRO200121A $0.9327 - $1.4509 5991 In stock
2.000 in
1.750 in
0.125 in
  • of 10
Open Grommet - 57.2 mm | 2.250 in ;

GR3406A

Price Range
$4.5329 - $2.914

Stock Levels
1072 In stock
Attributes
  • Inside Diameter
    2.250 in
  • Overall Diameter
    3.000 in
  • Overall Height
    0.750 in
  • Panel Thickness
    0.375 in
  • Color
    Black
Open Grommet - 6.4 mm | 0.250 in ;

GR3165A

Price Range
$0.2807 - $0.1028

Stock Levels
9890 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Overall Diameter
    0.563 in
  • Overall Height
    0.250 in
  • Panel Thickness
    0.063 in
  • Color
    Black
Open Grommet - 10.3 mm | 0.406 in ;

GR3183A

Price Range
$0.7976 - $0.2917

Stock Levels
5757 In stock
Attributes
  • Inside Diameter
    0.406 in
  • Overall Diameter
    0.813 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.375 in
  • Color
    Black
Open Grommet - 41.3 mm | 1.625 in ;

GR3239A

Price Range
$2.099 - $1.3493

Stock Levels
2800 In stock
Attributes
  • Inside Diameter
    1.625 in
  • Overall Diameter
    2.250 in
  • Overall Height
    0.750 in
  • Panel Thickness
    0.188 in
  • Color
    Black
Open Grommet - 31.8 mm | 1.250 in ;

GR3262A

Price Range
$1.4699 - $0.945

Stock Levels
997 In stock
Attributes
  • Inside Diameter
    1.250 in
  • Overall Diameter
    2.000 in
  • Overall Height
    0.516 in
  • Panel Thickness
    0.250 in
  • Color
    Black
Open Grommet - 44.5 mm | 1.750 in ;

GR3296A

Price Range
$2.206 - $1.4182

Stock Levels
6825 In stock
Attributes
  • Inside Diameter
    1.750 in
  • Overall Diameter
    2.500 in
  • Overall Height
    0.531 in
  • Panel Thickness
    0.250 in
  • Color
    Black
Open Grommet - 17.5 mm | 0.688 in ;

GR3342A

Price Range
$1.6337 - $1.0503

Stock Levels
402 In stock
Attributes
  • Inside Diameter
    0.688 in
  • Overall Diameter
    1.313 in
  • Overall Height
    0.625 in
  • Panel Thickness
    0.375 in
  • Color
    Black
Open Grommet - 6.8 mm | 0.266 in ;

GR3400A

Price Range
$0.5637 - $0.2063

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    0.266 in
  • Overall Diameter
    0.625 in
  • Overall Height
    0.375 in
  • Panel Thickness
    0.125 in
  • Color
    Black
Open Grommet - 41.3 mm | 1.625 in ;

GR3409A

Price Range
$1.4699 - $0.945

Stock Levels
16543 In stock
Attributes
  • Inside Diameter
    1.625 in
  • Overall Diameter
    2.100 in
  • Overall Height
    0.260 in
  • Panel Thickness
    0.075 in
  • Color
    Black
Open Grommet - 3.2 mm | 0.125 in ;

GRO023041A

Price Range
$0.2254 - $0.0828

Stock Levels
18445 In stock
Attributes
  • Compatible Hole Diameter
    0.234 in
  • Hole Diameter
    0.234 in
  • Inside Diameter
    0.125 in
  • Overall Diameter
    0.346 in
  • Overall Height
    0.156 in
Open Grommet - 4 mm | 0.156 in ;

GRO025121A

Price Range
$0.1793 - $0.0657

Stock Levels
15160 In stock
Attributes
  • Compatible Hole Diameter
    0.250 in
  • Hole Diameter
    0.250 in
  • Inside Diameter
    0.156 in
  • Overall Diameter
    0.375 in
  • Overall Height
    0.315 in
Open Grommet - 5.5 mm | 0.216 in ;

GRO031061A

Price Range
$0.1971 - $0.0723

Stock Levels
9000 In stock
Attributes
  • Compatible Hole Diameter
    0.313 in
  • Hole Diameter
    0.313 in
  • Inside Diameter
    0.216 in
  • Overall Diameter
    0.433 in
  • Overall Height
    0.216 in
Open Grommet - 7.2 mm | 0.283 in ;

GRO040061A

Price Range
$0.2412 - $0.0888

Stock Levels
15830 In stock
Attributes
  • Compatible Hole Diameter
    0.406 in
  • Hole Diameter
    0.406 in
  • Inside Diameter
    0.283 in
  • Overall Diameter
    0.563 in
  • Overall Height
    0.156 in
Open Grommet - 8 mm | 0.315 in ;

GRO050121A

Price Range
$0.3854 - $0.1419

Stock Levels
469812 In stock
Attributes
  • Compatible Hole Diameter
    0.500 in
  • Hole Diameter
    0.500 in
  • Inside Diameter
    0.315 in
  • Overall Diameter
    0.630 in
  • Overall Height
    0.315 in
Open Grommet - 12.5 mm | 0.493 in ;

GRO062041A

Price Range
$0.5024 - $0.1855

Stock Levels
11658 In stock
Attributes
  • Compatible Hole Diameter
    0.625 in
  • Hole Diameter
    0.625 in
  • Inside Diameter
    0.493 in
  • Overall Diameter
    0.807 in
  • Overall Height
    0.276 in
Open Grommet - 16 mm | 0.629 in ;

GRO075061A

Price Range
$0.446 - $0.1636

Stock Levels
10000 In stock
Attributes
  • Compatible Hole Diameter
    0.750 in
  • Hole Diameter
    0.750 in
  • Inside Diameter
    0.629 in
  • Overall Diameter
    0.866 in
  • Overall Height
    0.216 in
Open Grommet - 18.5 mm | 0.728 in ;

GRO100041A

Price Range
$0.9664 - $0.3548

Stock Levels
13031 In stock
Attributes
  • Compatible Hole Diameter
    1.000 in
  • Hole Diameter
    1.000 in
  • Inside Diameter
    0.728 in
  • Overall Diameter
    1.236 in
  • Overall Height
    0.297 in
Open Grommet - 25.4 mm | 1.000 in ;

GRO125031A

Price Range
$1.5273 - $0.701

Stock Levels
4933 In stock
Attributes
  • Compatible Hole Diameter
    1.250 in
  • Hole Diameter
    1.250 in
  • Inside Diameter
    1.000 in
  • Overall Diameter
    1.750 in
  • Overall Height
    0.250 in
Open Grommet - 31.8 mm | 1.250 in ;

GRO150121A

Price Range
$1.0925 - $0.7024

Stock Levels
5161 In stock
Attributes
  • Compatible Hole Diameter
    1.500 in
  • Hole Diameter
    1.500 in
  • Inside Diameter
    1.250 in
  • Overall Diameter
    1.813 in
  • Overall Height
    0.438 in
Open Grommet - 44.5 mm | 1.750 in ;

GRO200121A

Price Range
$1.4509 - $0.9327

Stock Levels
5991 In stock
Attributes
  • Compatible Hole Diameter
    2.000 in
  • Hole Diameter
    2.000 in
  • Inside Diameter
    1.750 in
  • Overall Diameter
    2.375 in
  • Overall Height
    0.469 in