Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Grommet Hole, also known as Hole Grommets, are intalled on the diameter edge of a panel hole or knockout. They protect passing wires, cables, tubes and hoses from damage caused by sharp edges and objects, and chaffing.
Our Hole Grommet range includes Rubber Hole Grommets made from Styrene Butadiene (SBR). The material has a tensile range of 30 to 100psi, and a temperature range between 225F to -50F. These Hole Grommets install instantly by simply and easily snapping into a hole. They benefit from excellent adhesion, and are designed to fit standard sheet metal holes.
Also available are Flexible Hole Grommets that are made from Standard and Flexible Polyvinyl Chloride (PVC), Thermoplastic Rubber (TPR), and Thermoplastic Elastomers (TPE). The Standard PVC material is non-staining, and has resistance to ozone, acids, sunlight and has excellent aging qualities. The TPE options have a flame resistance rating of UL94 HB, with a temperature range from -58F up to 203F. They are also suitable for outdoor use in accordance with UL 746C.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Panel Thickness | View | |
|---|---|---|---|---|---|---|
| $0.2671 - $0.4394 | 1000 In stock |
|
0.5 in
12.7 mm
|
0.094 in
2.4 mm
|
||
| GR3173A | $1.455 - $2.2633 | 1373 In stock |
|
1.500 in
38.1 mm
|
0.516 in
13.1 mm
|
|
| $0.1783 - $0.4846 | 14500 In stock |
0.688 in
17.5 mm
|
0.493 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| $0.1752 - $0.4753 | 5718 In stock |
0.813 in
20.7 mm
|
0.630 in
16 mm
|
0.047 in
1.2 mm
|
||
| $0.3548 - $0.9664 | 3225 In stock |
1.000 in
25.4 mm
|
0.866 in
22 mm
|
0.063 in
1.6 mm
|
||
| $0.9616 - $2.093 | 2896 In stock |
1.250 in
31.8 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| GRO175121A | $0.9283 - $1.444 | 4208 In stock |
1.750 in
44.5 mm
|
1.500 in
38.1 mm
|
0.125 in
3.2 mm
|
|
| GR3266A | $0.8983 - $1.3973 | 6920 In stock |
|
1.250 in
31.8 mm
|
0.188 in
4.8 mm
|
|
| GR3301A | $1.2009 - $1.8681 | 125 In stock |
|
1.500 in
38.1 mm
|
0.094 in
2.4 mm
|
|
| GRO031121A | $0.0723 - $0.1971 | 27990 In stock |
0.313 in
8 mm
|
0.118 in
3 mm
|
0.063 in
1.6 mm
|
|
| GRO043061A | $0.0895 - $0.2434 | 19892 In stock |
0.438 in
11.1 mm
|
0.315 in
8 mm
|
0.063 in
1.6 mm
|
|
| $0.1419 - $0.3854 | 11528 In stock |
0.500 in
12.7 mm
|
0.375 in
9.5 mm
|
0.118 in
3 mm
|
||
| $0.7684 - $1.1953 | 650 In stock |
|
1.188 in
30.2 mm
|
0.156 in
4 mm
|
||
| GR3219A | $0.7734 - $1.203 | 561 In stock |
|
0.500 in
12.7 mm
|
0.266 in
6.8 mm
|
|
| $2.3421 - $3.6432 | 633 In stock |
|
0.875 in
22.2 mm
|
0.125 in
3.2 mm
|
||
| $1.5128 - $2.3532 | 950 In stock |
|
1.500 in
38.1 mm
|
0.375 in
9.5 mm
|
||
| $3.1112 - $4.8397 | 3750 In stock |
|
1.750 in
44.5 mm
|
0.250 in
6.4 mm
|
||
| GR3390A | $0.3607 - $0.5611 | 6299 In stock |
|
0.875 in
22.2 mm
|
0.250 in
6.4 mm
|
|
| GR3406A | $2.914 - $4.5329 | 1072 In stock |
|
2.250 in
57.2 mm
|
0.375 in
9.5 mm
|
|
| $0.0626 - $0.1703 | 17874 In stock |
0.188 in
4.8 mm
|
0.125 in
3.2 mm
|
0.063 in
1.6 mm