Quantity | Unit price |
---|---|
1 - 499 | $1.0924 |
500 - 999 | $0.4968 |
1000 - 1999 | $0.3476 |
2000 - 9999 | $0.1996 |
10000 - 19999 | $0.1881 |
20000 - 29999 | $0.179 |
30000 - 39999 | $0.1698 |
40000 + | $0.158 |
Compatible Cable Diameter | 9.5 mm |
---|---|
Compatible Cable Diameter | 0.375 in |
Compatible Hole Diameter | 12.7 mm |
Compatible Hole Diameter | 0.500 in |
Colour | Black |
Material | PVC |
Type | Grommet Sleeve |
Head Diameter | 15.1 mm |
Head Diameter | 0.595 in |
Panel Thickness | 3.2 mm |
Panel Thickness | 0.125 in |
Sleeve Length | 35.5 mm |
Sleeve Length | 1.398 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue