Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $6.2931 - $14.5736 | Request the lead time here |
1.500 in
38.1 mm
|
4.750 in
120.7 mm
|
||
| $6.7403 - $15.6094 | Request the lead time here |
1.500 in
38.1 mm
|
5.187 in
131.7 mm
|
||
| $6.9799 - $16.164 | 100 In stock |
1.500 in
38.1 mm
|
5.500 in
139.7 mm
|
||
| $7.2834 - $16.8668 | Request the lead time here |
1.500 in
38.1 mm
|
6.000 in
152.4 mm
|
||
| $7.6348 - $17.6807 | Request the lead time here |
1.500 in
38.1 mm
|
6.500 in
165.1 mm
|
||
| $7.6509 - $17.7177 | Request the lead time here |
1.500 in
38.1 mm
|
7.000 in
177.8 mm
|
||
| $8.098 - $18.7532 | Request the lead time here |
1.500 in
38.1 mm
|
7.500 in
190.5 mm
|
||
| $10.398 - $24.0796 | 100 In stock |
1.500 in
38.1 mm
|
8.000 in
203.2 mm
|
||
| $1.0255 - $2.3748 | 800 In stock |
1.500 in
38.1 mm
|
2.687 in
68.2 mm
|
||
| $0.9968 - $2.3082 | Request the lead time here |
1.000 in
25.4 mm
|
2.750 in
69.9 mm
|
||
| $0.8881 - $2.0566 | Request the lead time here |
0.500 in
12.7 mm
|
3.000 in
76.2 mm
|
||
| $1.0877 - $2.519 | 500 In stock |
1.000 in
25.4 mm
|
3.125 in
79.4 mm
|
||
| $1.5142 - $3.5065 | 549 In stock |
1.000 in
25.4 mm
|
3.375 in
85.7 mm
|
||
| $3.0508 - $7.0651 | Request the lead time here |
1.000 in
25.4 mm
|
5.187 in
131.7 mm
|
||
| $4.3285 - $10.024 | Request the lead time here |
1.000 in
25.4 mm
|
5.500 in
139.7 mm
|
||
| $5.4306 - $12.5761 | Request the lead time here |
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $5.846 - $13.5381 | Request the lead time here |
1.000 in
25.4 mm
|
7.500 in
190.5 mm
|
||
| $9.3918 - $21.7494 | Request the lead time here |
1.000 in
25.4 mm
|
8.000 in
203.2 mm
|
||
| $0.4681 - $2.7099 | 1209 In stock |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
||
| $0.9664 - $2.238 | 165 In stock |
1.500 in
38.1 mm
|
2.625 in
66.7 mm