Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $7.6509 - $17.7177 | Request the lead time here |
1.500 in
38.1 mm
|
7.000 in
177.8 mm
|
||
| $0.8258 - $1.9124 | 692 In stock |
1.000 in
25.4 mm
|
2.375 in
60.3 mm
|
||
| $0.6038 - $1.3983 | 3500 In stock |
0.500 in
12.7 mm
|
2.500 in
63.5 mm
|
||
| $0.9664 - $2.238 | 165 In stock |
1.500 in
38.1 mm
|
2.625 in
66.7 mm
|
||
| $1.0798 - $2.5006 | Request the lead time here |
1.000 in
25.4 mm
|
2.687 in
68.2 mm
|
||
| $0.8067 - $1.868 | Request the lead time here |
0.500 in
12.7 mm
|
2.875 in
73 mm
|
||
| $1.1693 - $2.7078 | 241 In stock |
1.500 in
38.1 mm
|
3.000 in
76.2 mm
|
||
| $1.2538 - $2.9036 | Request the lead time here |
1.500 in
38.1 mm
|
3.250 in
82.6 mm
|
||
| $1.4153 - $3.2774 | 300 In stock |
1.500 in
38.1 mm
|
3.500 in
88.9 mm
|
||
| $0.5639 - $3.2649 | Request the lead time here |
0.500 in
12.7 mm
|
1.937 in
49.2 mm
|
||
| $1.8369 - $4.2539 | 200 In stock |
1.500 in
38.1 mm
|
3.875 in
98.4 mm
|
||
| $2.5556 - $5.9183 | Request the lead time here |
1.500 in
38.1 mm
|
4.125 in
104.8 mm
|
||
| $4.073 - $9.4322 | Request the lead time here |
1.500 in
38.1 mm
|
4.250 in
108 mm
|
||
| $6.0855 - $14.0928 | Request the lead time here |
1.500 in
38.1 mm
|
4.500 in
114.3 mm
|
||
| $6.5327 - $15.1284 | Request the lead time here |
1.500 in
38.1 mm
|
5.000 in
127 mm
|
||
| $6.8681 - $15.905 | Request the lead time here |
1.500 in
38.1 mm
|
5.375 in
136.5 mm
|
||
| $7.1077 - $16.46 | Request the lead time here |
1.500 in
38.1 mm
|
5.750 in
146.1 mm
|
||
| $7.4113 - $17.163 | Request the lead time here |
1.500 in
38.1 mm
|
6.250 in
158.8 mm
|
||
| $7.8359 - $18.1463 | Request the lead time here |
1.500 in
38.1 mm
|
6.750 in
171.5 mm
|
||
| $7.8105 - $18.0875 | 365 In stock |
1.500 in
38.1 mm
|
7.250 in
184.2 mm