Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0571 - $0.3306 | 5000 In stock |
0.500 in
12.7 mm
|
0.156 in
4 mm
|
||
| $0.078 - $0.4518 | Request the lead time here |
1.500 in
38.1 mm
|
0.172 in
4.4 mm
|
||
| $0.0673 - $0.3897 | 10000 In stock |
1.000 in
25.4 mm
|
0.180 in
4.6 mm
|
||
| $0.0531 - $0.3074 | Request the lead time here |
0.500 in
12.7 mm
|
0.203 in
5.2 mm
|
||
| $0.0903 - $0.5228 | Request the lead time here |
1.500 in
38.1 mm
|
0.207 in
5.3 mm
|
||
| $0.0815 - $0.4721 | 15112 In stock |
1.000 in
25.4 mm
|
0.218 in
5.5 mm
|
||
| $0.0712 - $0.4124 | 24870 In stock |
0.500 in
12.7 mm
|
0.230 in
5.8 mm
|
||
| $0.1266 - $0.7328 | Request the lead time here |
1.500 in
38.1 mm
|
0.234 in
5.9 mm
|
||
| $0.0821 - $0.4757 | 15000 In stock |
1.000 in
25.4 mm
|
0.240 in
6.1 mm
|
||
| $0.0694 - $0.4022 | 10000 In stock |
0.500 in
12.7 mm
|
0.281 in
7.1 mm
|
||
| $0.1022 - $0.592 | Request the lead time here |
1.500 in
38.1 mm
|
0.290 in
7.4 mm
|
||
| DM0304-1C | $0.0841 - $0.4869 | Request the lead time here |
1.000 in
25.4 mm
|
0.304 in
7.7 mm
|
|
| $0.0621 - $0.3592 | 11500 In stock |
0.500 in
12.7 mm
|
0.343 in
8.7 mm
|
||
| $0.1187 - $0.6875 | 5106 In stock |
1.500 in
38.1 mm
|
0.360 in
9.1 mm
|
||
| $0.0878 - $0.5084 | 24892 In stock |
1.000 in
25.4 mm
|
0.375 in
9.5 mm
|
||
| $0.0891 - $0.5156 | 5000 In stock |
0.500 in
12.7 mm
|
0.437 in
11.1 mm
|
||
| $0.1221 - $0.7066 | 6000 In stock |
1.500 in
38.1 mm
|
0.460 in
11.7 mm
|
||
| $0.1003 - $0.5807 | 15000 In stock |
1.000 in
25.4 mm
|
0.470 in
11.9 mm
|
||
| $0.0636 - $0.3682 | 18283 In stock |
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
||
| $0.0624 - $0.3611 | 5000 In stock |
1.000 in
25.4 mm
|
0.172 in
4.4 mm