Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Inside Height | Inside Diameter | View |
---|---|---|---|---|---|
$0.2794 - $3.4759 | 28800 In stock |
0.625 in
15.9 mm
|
0.656 in
16.7 mm
|
||
$1.1693 - $2.7078 | 200 In stock |
1.500 in
38.1 mm
|
3.000 in
76.2 mm
|
||
$1.4153 - $3.2774 | 300 In stock |
1.500 in
38.1 mm
|
3.500 in
88.9 mm
|
||
$0.5288 - $1.2245 | Request the lead time here |
0.500 in
12.7 mm
|
2.156 in
54.8 mm
|
||
$0.6692 - $3.8748 | 58908 In stock |
1.500 in
38.1 mm
|
1.750 in
44.5 mm
|
||
$0.3962 - $2.2939 | 1654 In stock |
1.500 in
38.1 mm
|
1.187 in
30.1 mm
|
||
$0.3434 - $1.9884 | 2000 In stock |
1.000 in
25.4 mm
|
1.187 in
30.1 mm
|
||
$6.9799 - $16.164 | 100 In stock |
1.500 in
38.1 mm
|
5.500 in
139.7 mm
|
||
$0.8318 - $10.3633 | Request the lead time here |
0.625 in
15.9 mm
|
1.400 in
35.6 mm
|
||
$0.9664 - $2.238 | 165 In stock |
1.500 in
38.1 mm
|
2.625 in
66.7 mm
|
||
$0.5415 - $3.1353 | Request the lead time here |
1.000 in
25.4 mm
|
1.593 in
40.5 mm
|
||
$0.8881 - $2.0566 | Request the lead time here |
0.500 in
12.7 mm
|
3.000 in
76.2 mm
|
||
$1.5942 - $3.6917 | 300 In stock |
1.000 in
25.4 mm
|
3.625 in
92.1 mm
|
||
$2.30 - $5.3264 | Request the lead time here |
1.000 in
25.4 mm
|
4.187 in
106.3 mm
|
||
$2.4598 - $5.6964 | Request the lead time here |
1.000 in
25.4 mm
|
4.750 in
120.7 mm
|
||
$5.4466 - $12.6131 | Request the lead time here |
1.000 in
25.4 mm
|
6.500 in
165.1 mm
|
||
$0.1177 - $0.6815 | 10000 In stock |
0.500 in
12.7 mm
|
0.875 in
22.2 mm
|
||
$0.1901 - $1.1004 | 3000 In stock |
1.000 in
25.4 mm
|
0.985 in
25 mm
|
||
$0.3276 - $1.8965 | 2000 In stock |
1.500 in
38.1 mm
|
1.090 in
27.7 mm
|
||
$0.3179 - $1.8404 | 2085 In stock |
1.000 in
25.4 mm
|
1.090 in
27.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue