Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.7395 - $1.7127 | Request the lead time here |
1.500 in
38.1 mm
|
2.125 in
54 mm
|
||
| DM2156-1B | $0.7556 - $1.7499 | 550 In stock |
1.000 in
25.4 mm
|
2.156 in
54.8 mm
|
|
| $0.5799 - $1.3429 | 500 In stock |
0.500 in
12.7 mm
|
2.375 in
60.3 mm
|
||
| $0.9056 - $2.0972 | Request the lead time here |
1.500 in
38.1 mm
|
2.460 in
62.5 mm
|
||
| $0.9281 - $2.1493 | 607 In stock |
1.000 in
25.4 mm
|
2.500 in
63.5 mm
|
||
| $0.7012 - $1.6239 | Request the lead time here |
0.500 in
12.7 mm
|
2.687 in
68.2 mm
|
||
| $1.0877 - $2.519 | Request the lead time here |
1.500 in
38.1 mm
|
2.750 in
69.9 mm
|
||
| $1.1516 - $2.667 | Request the lead time here |
1.000 in
25.4 mm
|
2.875 in
73 mm
|
||
| $1.1868 - $2.7484 | 318 In stock |
1.500 in
38.1 mm
|
3.125 in
79.4 mm
|
||
| $1.3273 - $3.0737 | 135 In stock |
1.500 in
38.1 mm
|
3.375 in
85.7 mm
|
||
| $1.4344 - $3.3217 | Request the lead time here |
1.500 in
38.1 mm
|
3.625 in
92.1 mm
|
||
| $1.6452 - $3.8099 | Request the lead time here |
1.500 in
38.1 mm
|
3.825 in
97.2 mm
|
||
| $2.2681 - $5.2524 | 471 In stock |
1.500 in
38.1 mm
|
4.000 in
101.6 mm
|
||
| $0.2701 - $1.5635 | 1479 In stock |
0.500 in
12.7 mm
|
1.187 in
30.1 mm
|
||
| $0.3179 - $1.8404 | Request the lead time here |
0.500 in
12.7 mm
|
1.375 in
34.9 mm
|
||
| $0.4953 - $2.8674 | 600 In stock |
1.500 in
38.1 mm
|
1.437 in
36.5 mm
|
||
| $0.366 - $2.1185 | Request the lead time here |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
||
| $0.5415 - $3.1353 | Request the lead time here |
1.000 in
25.4 mm
|
1.593 in
40.5 mm
|
||
| $0.4776 - $2.7653 | Request the lead time here |
0.500 in
12.7 mm
|
1.875 in
47.6 mm
|
||
| $0.6566 - $3.8013 | Request the lead time here |
1.500 in
38.1 mm
|
1.937 in
49.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue