Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.0567 - $0.3289 | 25000 In stock |
|
|
||
| $0.0527 - $0.3055 | 7636 In stock |
|
|
||
| $0.0525 - $0.3038 | 13292 In stock |
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
| $0.0775 - $0.4488 | 5000 In stock |
0.500 in
12.7 mm
|
0.234 in
5.9 mm
|
||
| $0.0973 - $0.5633 | Request the lead time here |
1.500 in
38.1 mm
|
0.240 in
6.1 mm
|
||
| $0.0673 - $0.3897 | 10000 In stock |
1.000 in
25.4 mm
|
0.180 in
4.6 mm
|
||
| $0.0726 - $0.4201 | 6254 In stock |
0.500 in
12.7 mm
|
0.290 in
7.4 mm
|
||
| $0.0903 - $0.5228 | Request the lead time here |
1.500 in
38.1 mm
|
0.207 in
5.3 mm
|
||
| $0.0815 - $0.4721 | 15112 In stock |
1.000 in
25.4 mm
|
0.218 in
5.5 mm
|
||
| $0.0629 - $0.3647 | 5000 In stock |
0.500 in
12.7 mm
|
0.360 in
9.1 mm
|
||
| $0.1227 - $0.7101 | 10000 In stock |
0.500 in
12.7 mm
|
0.460 in
11.7 mm
|
||
| $0.0694 - $0.4022 | 10000 In stock |
0.500 in
12.7 mm
|
0.281 in
7.1 mm
|
||
| $0.1315 - $0.7615 | 6000 In stock |
1.000 in
25.4 mm
|
0.490 in
12.4 mm
|
||
| $0.1187 - $0.6875 | 5106 In stock |
1.500 in
38.1 mm
|
0.360 in
9.1 mm
|
||
| $0.1021 - $0.5914 | 5000 In stock |
1.000 in
25.4 mm
|
0.523 in
13.3 mm
|
||
| $0.1279 - $0.7406 | Request the lead time here |
1.500 in
38.1 mm
|
0.523 in
13.3 mm
|
||
| $0.1027 - $0.595 | 5000 In stock |
1.000 in
25.4 mm
|
0.531 in
13.5 mm
|
||
| $0.0833 - $0.4822 | 10000 In stock |
0.500 in
12.7 mm
|
0.562 in
14.3 mm
|
||
| $0.1483 - $0.8588 | 6180 In stock |
1.500 in
38.1 mm
|
0.587 in
14.9 mm
|
||
| $0.1694 - $0.9805 | 2000 In stock |
1.000 in
25.4 mm
|
0.600 in
15.2 mm