Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.377 - $2.1829 | 17150 In stock |
1.000 in
25.4 mm
|
1.250 in
31.8 mm
|
||
| $0.3179 - $1.8404 | Request the lead time here |
0.500 in
12.7 mm
|
1.375 in
34.9 mm
|
||
| $0.4953 - $2.8674 | 600 In stock |
1.500 in
38.1 mm
|
1.437 in
36.5 mm
|
||
| $0.366 - $2.1185 | 1000 In stock |
1.000 in
25.4 mm
|
1.500 in
38.1 mm
|
||
| $0.3276 - $1.8965 | Request the lead time here |
0.500 in
12.7 mm
|
1.625 in
41.3 mm
|
||
| $0.6245 - $3.6158 | 800 In stock |
1.500 in
38.1 mm
|
1.687 in
42.8 mm
|
||
| DM2000-1E | $0.5335 - $1.2355 | 1100 In stock |
1.000 in
25.4 mm
|
2.000 in
50.8 mm
|
|
| $0.5288 - $1.2245 | Request the lead time here |
0.500 in
12.7 mm
|
2.156 in
54.8 mm
|
||
| $1.2188 - $2.8224 | 1500 In stock |
1.500 in
38.1 mm
|
2.250 in
57.2 mm
|
||
| $1.0798 - $2.5006 | Request the lead time here |
1.000 in
25.4 mm
|
2.687 in
68.2 mm
|
||
| $0.8067 - $1.868 | Request the lead time here |
0.500 in
12.7 mm
|
2.875 in
73 mm
|
||
| $1.1693 - $2.7078 | 200 In stock |
1.500 in
38.1 mm
|
3.000 in
76.2 mm
|
||
| $1.2538 - $2.9036 | Request the lead time here |
1.500 in
38.1 mm
|
3.250 in
82.6 mm
|
||
| $1.4153 - $3.2774 | 300 In stock |
1.500 in
38.1 mm
|
3.500 in
88.9 mm
|
||
| $1.5558 - $3.603 | Request the lead time here |
1.500 in
38.1 mm
|
3.750 in
95.3 mm
|
||
| $1.8369 - $4.2539 | 200 In stock |
1.500 in
38.1 mm
|
3.875 in
98.4 mm
|
||
| $8.3696 - $19.3822 | Request the lead time here |
1.500 in
38.1 mm
|
7.750 in
196.9 mm
|
||
| $0.2461 - $1.4245 | Request the lead time here |
1.500 in
38.1 mm
|
0.843 in
21.4 mm
|
||
| $0.1286 - $0.7442 | Request the lead time here |
1.500 in
38.1 mm
|
0.531 in
13.5 mm
|
||
| $0.1161 - $0.6719 | 16572 In stock |
1.000 in
25.4 mm
|
0.544 in
13.8 mm