Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.
The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Base Width | Base Length | View | |
|---|---|---|---|---|---|---|
| $0.592 - $1.2456 | 1000 In stock |
2.310 in
58.7 mm
|
|
2.720 in
69.1 mm
|
||
| $0.7884 - $1.6591 | Request the lead time here |
1.620 in
41.1 mm
|
|
2.040 in
51.8 mm
|
||
| $0.7334 - $1.5432 | Request the lead time here |
|
|
|
||
| $0.768 - $1.6156 | 100 In stock |
|
|
|
||
| $0.8578 - $1.8046 | 8300 In stock |
|
|
|
||
| $0.92 - $1.9362 | 5100 In stock |
|
|
|
||
| $0.9187 - $1.933 | Request the lead time here |
|
|
|
||
| $0.431 - $0.9066 | 4700 In stock |
|
|
2.921 in
74.2 mm
|
||
| $0.6499 - $1.3675 | Request the lead time here |
|
|
|
||
| $0.4159 - $0.8749 | 15900 In stock |
|
|
2.236 in
56.8 mm
|
||
| $0.8899 - $1.8723 | Request the lead time here |
|
|
|
||
| $0.6103 - $1.2844 | 1100 In stock |
|
|
|
||
| $0.832 - $1.7505 | 1800 In stock |
|
|
|
||
| FCRC-26C | $0.4521 - $0.9509 | 25300 In stock |
|
|
3.858 in
98.0 mm
|
|
| $0.4346 - $0.9144 | 6900 In stock |
|
|
3.169 in
80.5 mm
|
||
| $0.5444 - $1.1457 | 20900 In stock |
|
|
|
||
| $0.6737 - $1.4175 | Request the lead time here |
|
|
|
||
| FCRC-13B-6 | $0.5883 - $1.2378 | 2000 In stock |
|
|
|
|
| $0.6563 - $1.3808 | 21400 In stock |
|
|
|
||
| $0.996 - $2.0953 | 1600 In stock |