Menu Search

Flat Cable Clamp - Two-Piece

In stock

The push-in application feature makes Two-piece Flat Cable Clamps easy to install. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensures longevity and resistance to wear and tear.

The clamp's two parts click together effortlessly to give a solid hold on the cable, allowing for a faster installation. The base and tension-locking cover are sold separately. More than one cover can be mounted on base for strain relief by doubling back the cable and secureing with a second cover.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Item Code Price range Availability Inside Width Base Width Base Length View
$0.592 - $1.2456 1000 In stock
2.310 in
2.720 in
$0.7884 - $1.6591 Request the lead time here
1.620 in
2.040 in
$0.92 - $1.9362 5100 In stock
$0.9187 - $1.933 Request the lead time here
FCRC-13B-6 $0.5883 - $1.2378 2000 In stock
$0.6563 - $1.3808 21400 In stock
$0.996 - $2.0953 1600 In stock
$0.5444 - $1.1457 21100 In stock
$0.6737 - $1.4175 Request the lead time here
$0.8899 - $1.8723 Request the lead time here
$0.832 - $1.7505 1800 In stock
FCRC-26C $0.4521 - $0.9509 25300 In stock
3.858 in
$0.4346 - $0.9144 7200 In stock
3.169 in
$0.4159 - $0.8749 15900 In stock
2.236 in
$0.6499 - $1.3675 Request the lead time here
$0.7334 - $1.5432 Request the lead time here
$0.768 - $1.6156 100 In stock
$0.8578 - $1.8046 8300 In stock
$0.431 - $0.9066 4700 In stock
2.921 in
$0.6103 - $1.2844 600 In stock
Flat Cable Clip - Two-Piece - 58.7 mm | 2.310 in

FCRC-19B-4

Price Range
$1.2456 - $0.592

Stock Levels
1000 In stock
Attributes
  • Base Length
    2.720 in
  • Hole Diameter
    0.217 in
  • Inside Width
    2.310 in
  • Overall Height
    0.575 in
  • Adhesive Type
    Without Adhesive
Flat Cable Clip - Two-Piece - 41.1 mm | 1.620 in

FCRC-13B-6A-RT

Price Range
$1.6591 - $0.7884

Stock Levels
Request the lead time here
Attributes
  • Base Length
    2.040 in
  • Hole Diameter
    0.217 in
  • Inside Width
    1.620 in
  • Overall Height
    0.575 in
  • Adhesive Type
    Acrylic
Flat Cable Clamp - Adhesive; 2.550 in; 2.980 in; Nylon 6/6

FCRC-21B-6A-RT

Price Range
$1.9362 - $0.92

Stock Levels
5100 In stock
Attributes
  • Overall Height
    0.827 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Adhesive; 3.240 in; 3.660 in; Nylon 6/6

FCRC-26B-4A-RT

Price Range
$1.933 - $0.9187

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.575 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Screw; 1.620 in; 2.040 in; Nylon 6/6

FCRC-13B-6

Price Range
$1.2378 - $0.5883

Stock Levels
2000 In stock
Attributes
  • Overall Height
    0.827 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Screw; 3.240 in; 3.660 in; Nylon 6/6

FCRC-26B-4

Price Range
$1.3808 - $0.6563

Stock Levels
21400 In stock
Attributes
  • Overall Height
    0.575 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Adhesive; 3.240 in; 3.660 in; Nylon 6/6

FCRC-26B-6A-RT

Price Range
$2.0953 - $0.996

Stock Levels
1600 In stock
Attributes
  • Overall Height
    0.827 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Screw; 1.620 in; 2.040 in; Nylon 6/6

FCRC-13B-4

Price Range
$1.1457 - $0.5444

Stock Levels
21100 In stock
Attributes
  • Overall Height
    0.575 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Screw; 2.550 in; 2.980 in; Nylon 6/6

FCRC-21B-6

Price Range
$1.4175 - $0.6737

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-6A-RT

Price Range
$1.8723 - $0.8899

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-4A-RT

Price Range
$1.7505 - $0.832

Stock Levels
1800 In stock
Attributes
  • Overall Height
    0.575 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp 3.86 in 82.3 mm 12.0 mm Natural Nylon 6/6

FCRC-26C

Price Range
$0.9509 - $0.4521

Stock Levels
25300 In stock
Attributes
  • Base Length
    3.858 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp 3.17 in 64.8 mm 12.0 mm Natural Nylon 6/6

FCRC-21C

Price Range
$0.9144 - $0.4346

Stock Levels
7200 In stock
Attributes
  • Base Length
    3.169 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp 2.24 in 41.2 mm 12.0 mm Natural Nylon 6/6

FCRC-13C

Price Range
$0.8749 - $0.4159

Stock Levels
15900 In stock
Attributes
  • Base Length
    2.236 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clip - Two-Piece - Natural ;

FCRC-19B-6

Price Range
$1.3675 - $0.6499

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Compatible Part Numbers (All)
    FCRC-19C
  • Full Material
    Polyamide
Flat Cable Clamp - Screw; 3.240 in; 3.660 in; Nylon 6/6

FCRC-26B-6

Price Range
$1.5432 - $0.7334

Stock Levels
Request the lead time here
Attributes
  • Overall Height
    0.827 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
Flat Cable Clamp - Adhesive; 1.620 in; 2.040 in; Nylon 6/6

FCRC-13B-4A-RT

Price Range
$1.6156 - $0.768

Stock Levels
100 In stock
Attributes
  • Overall Height
    0.575 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Adhesive; 2.550 in; 2.980 in; Nylon 6/6

FCRC-21B-4A-RT

Price Range
$1.8046 - $0.8578

Stock Levels
8300 In stock
Attributes
  • Overall Height
    0.575 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp 2.92 in 58.7 mm 12.0 mm Natural Nylon 6/6

FCRC-19C

Price Range
$0.9066 - $0.431

Stock Levels
4700 In stock
Attributes
  • Base Length
    2.921 in
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clamp - Screw; 2.550 in; 2.980 in; Nylon 6/6

FCRC-21B-4

Price Range
$1.2844 - $0.6103

Stock Levels
600 In stock
Attributes
  • Overall Height
    0.575 in
  • Adhesive Type
    Without Adhesive
  • Color
    Natural
  • Full Material
    Polyamide
  • Material
    Nylon 6/6