Snap-in Flat cable clamps have a hinged with tension designed to securely hold flat cable and wires in place. It offers stability and security for your applications.
Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.
The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Compatible Hole Size | Max # of conductors | Panel Thickness Range | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|---|---|
| TFCCA-15-01 | $1.012 - $2.2932 | 100 In stock |
0.61 in
15.5 mm
|
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.591 in
15.0 mm
|
|
| $1.1283 - $2.5071 | 1100 In stock |
0.972 in
24.7 mm
|
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
0.787 in
20.0 mm
|
||
| TFCCA-40-01 | $1.2695 - $2.8206 | 6400 In stock |
2.13 in
54.1 mm
|
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
1.575 in
40.0 mm
|
|
| TFCCA-50-01 | $1.4104 - $3.1336 | 1000 In stock |
2.512 in
63.8 mm
|
|
|
0.039 - 0.079 in
1.0 - 2.0 mm
|
1.957 in
49.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue