Quantity | Unit price |
---|---|
500 - 9999 | $0.3235 |
10000 - 24999 | $0.3108 |
25000 + | $0.2595 |
Base Length | 24 mm |
---|---|
Base Length | 0.945 in |
Depth | 12 mm |
Depth | 0.472 in |
Inside Height | 2.8 mm |
Inside Height | 0.110 in |
Inside Width | 5.2 mm |
Inside Width | 0.205 in |
Overall Height | 3.8 mm |
Overall Height | 0.15 in |
Material Flammability Standard | UL94 V-2 |
Full Material | Nylon 6/6; .8 Mm Thick Acrylic Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue