Flanged caps are designed to protect threaded connectors or fittings but are used to fit both threaded or round surfaces. You can assemble or remove these caps by hand or automated equipment.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | D | Color | d1 | H | View |
---|---|---|---|---|---|---|---|
$0.0463 - $0.268 | 80000 In stock |
0.550 in
14 mm
|
Natural
|
0.492 in
12.5 mm
|
0.460 in
11.7 mm
|
||
$0.0675 - $0.3904 | 36594 In stock |
0.495 in
12.6 mm
|
Orange
|
0.425 in
10.8 mm
|
1.020 in
25.9 mm
|
||
$0.1394 - $0.8072 | 54000 In stock |
1.941 in
49.3 mm
|
Orange
|
1.87 in
47.5 mm
|
0.960 in
24.4 mm
|
||
$0.0526 - $0.3046 | 121152 In stock |
0.677 in
17.2 mm
|
Natural
|
0.606 in
15.4 mm
|
0.750 in
19.1 mm
|
||
$0.1316 - $0.7618 | 106154 In stock |
0.925 in
23.5 mm
|
Natural
|
0.618 in
15.7 mm
|
0.472 in
12.0 mm
|
||
$0.0675 - $0.3904 | Request the lead time here |
0.495 in
12.6 mm
|
Natural
|
0.429 in
10.9 mm
|
1.020 in
25.9 mm
|
||
$0.0829 - $0.4799 | 145040 In stock |
1.242 in
31.5 mm
|
Natural
|
1.173 in
29.8 mm
|
0.760 in
19.3 mm
|
||
$0.0779 - $0.4516 | 82500 In stock |
0.813 in
20.7 mm
|
Orange
|
0.74 in
18.8 mm
|
1.540 in
39.1 mm
|
||
$0.0832 - $0.4811 | 12000 In stock |
0.929 in
23.6 mm
|
Orange
|
0.858 in
21.8 mm
|
1.700 in
43.2 mm
|
||
$0.1394 - $0.8072 | 231000 In stock |
1.161 in
29.5 mm
|
Natural
|
0.854 in
21.7 mm
|
0.555 in
14.1 mm
|
||
$0.093 - $0.5387 | 16719 In stock |
1.307 in
33.2 mm
|
Natural
|
1.043 in
26.5 mm
|
0.750 in
19.1 mm
|
||
$0.0779 - $0.4516 | Request the lead time here |
0.813 in
20.7 mm
|
Natural
|
0.74 in
18.8 mm
|
1.540 in
39.1 mm
|
||
$0.1054 - $0.6098 | 82758 In stock |
1.372 in
34.8 mm
|
Natural
|
1.303 in
33.1 mm
|
0.760 in
19.3 mm
|
||
$0.0337 - $0.1948 | 41697 In stock |
0.428 in
10.9 mm
|
Orange
|
0.366 in
9.3 mm
|
0.590 in
15 mm
|
||
$0.1114 - $0.6454 | 8000 In stock |
0.531 in
13.5 mm
|
Natural
|
0.386 in
9.8 mm
|
0.665 in
16.9 mm
|
||
ECM38A | $0.1448 - $0.8381 | 36176 In stock |
1.752 in
44.5 mm
|
Natural
|
1.48 in
37.6 mm
|
0.748 in
19.0 mm
|
|
$0.1477 - $0.8549 | 8096 In stock |
1.937 in
49.2 mm
|
Natural
|
1.654 in
42 mm
|
0.970 in
24.6 mm
|
||
$0.0656 - $0.3796 | Request the lead time here |
0.440 in
11.2 mm
|
Natural
|
0.37 in
9.4 mm
|
1.280 in
32.5 mm
|
||
$0.0583 - $0.3375 | Request the lead time here |
0.665 in
16.9 mm
|
Orange
|
0.605 in
15.4 mm
|
0.845 in
21.5 mm
|
||
$0.0337 - $0.1948 | 80000 In stock |
0.447 in
11.4 mm
|
Natural
|
0.378 in
9.6 mm
|
0.840 in
21.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue