Quantity | Unit price |
---|---|
100 - 499 | $0.334 |
500 - 4499 | $0.1337 |
4500 - 17999 | $0.0607 |
18000 + | $0.0577 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Orange |
Compatible Thread Standard (All) | UNF |
Compatible Thread Sizes (All) | 7/8 |
Outside Diameter | 23.3 mm |
Outside Diameter | 0.918 in |
Inside Diameter | 21.4 mm |
Inside Diameter | 0.844 in |
Height Under Flange | 17.5 mm |
Height Under Flange | 0.690 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue