Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fixed Compression Latches are IP65 rated and are made from a Black Powder Coated Die-Cast Zinc. They offer a 6mm compression. When the key is turned 90 degrees the cam turns to the locking position. When the key is turned 180 degrees the cam moves to the fixing position. The latch provides both good compression and good noise isolation with different head style and grip range options available
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Type | Housing Height | Head Height | Key Type | View | |
|---|---|---|---|---|---|---|---|
| $18.87 - $24.43 | Request the lead time here |
Tubular Key Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Tubular Key
|
||
| $18.87 - $24.43 | 131 In stock |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
3.0 mm Double Bit Key
|
||
| $18.87 - $24.43 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
2 x 4 mm Slot Key
|
||
| $18.87 - $24.43 | 130 In stock |
Tubular Key Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Tubular Key
|
||
| $56.93 - $68.95 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
3.0 mm Double Bit Key
|
||
| $56.93 - $68.95 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
3.0 mm Double Bit Key
|
||
| $56.93 - $68.95 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
7.0 mm Triangle Key
|
||
| $56.93 - $68.95 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Railway Key
|
||
| $5.95 - $8.48 | Request the lead time here |
|
|
|
|
||
| $56.93 - $68.95 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
8.0 mm Square Key
|
||
| $56.93 - $68.95 | Request the lead time here |
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
2 x 4 mm Slot Key
|
||
| $18.87 - $24.43 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
7.0 mm Triangle Key
|
||
| $18.87 - $24.43 | 126 In stock |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
8.0 mm Hexagon Key
|
||
| $20.15 - $26.10 | 149 In stock |
Wing Knob Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Wing Knob Key
|
||
| $56.93 - $68.95 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
8.0 mm Square Key
|
||
| $56.93 - $68.95 | Request the lead time here |
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
2 x 4 mm Slot Key
|
||
| $9.15 - $12.71 | Request the lead time here |
|
|
|
|
||
| $8.68 - $15.47 | Request the lead time here |