First Thread Protection Plugs are used to provide masking to the first thread of standard female threads. They feature an ergonomic pull-tab that allows for simple installation and removal.
Suitable for a range of masking applications that include; powder coating. e-coating, plating and anodizing.
The range is available in different material options. Silicone is a premium masking material due to its high temperature rating. EPDM is an economical material with lower heat resistance, but superior chemical resistance. Both material options can be used multiple times.
Materials: Silicone 600F (316C) and EPDM 425F (218C)Colors: Natural and BlackHardness: Durometer (Shore A) 50+5
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Temperature | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|
| $0.0896 - $0.2241 | 46500 In stock |
425 °F
218.3 °C
|
|
||
| $0.3341 - $0.8353 | Request the lead time here |
425 °F
218.3 °C
|
|
||
| $0.1929 - $0.4823 | 1000 In stock |
|
|
||
| $0.2821 - $0.7054 | 3500 In stock |
600 °F
315.6 °C
|
|
||
| $0.2006 - $0.5014 | 1250 In stock |
425 °F
218.3 °C
|
|
||
| $0.1351 - $0.3377 | Request the lead time here |
425 °F
218.3 °C
|
|
||
| $0.1393 - $0.3482 | 1000 In stock |
600 °F
315.6 °C
|
|
||
| $0.1929 - $0.4823 | 750 In stock |
600 °F
315.6 °C
|
|
||
| $0.1812 - $0.4529 | 2250 In stock |
425 °F
218.3 °C
|
|
||
| $0.2375 - $0.5939 | 2750 In stock |
425 °F
218.3 °C
|
|
||
| $0.4677 - $1.1692 | Request the lead time here |
425 °F
218.3 °C
|
|
||
| $0.1379 - $0.3447 | 18500 In stock |
|
|
||
| $0.258 - $0.6451 | 250 In stock |
|
|
||
| $0.1296 - $0.324 | 32500 In stock |
600 °F
315.6 °C
|
|
||
| $0.1952 - $1.2066 | Request the lead time here |
425 °F
218.3 °C
|
|
||
| $0.0967 - $0.2418 | 500 In stock |
425 °F
218.3 °C
|
|
||
| $0.0977 - $0.2443 | 38252 In stock |
425 °F
218.3 °C
|
|
||
| $0.4771 - $1.1928 | 500 In stock |
|
|
||
| $0.1283 - $0.321 | 37500 In stock |
|
|
||
| $0.0907 - $0.2266 | 64700 In stock |
425 °F
218.3 °C
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue