Menu Search

First Thread Protection Plugs

In stock

First Thread Protection Plugs are used to provide masking to the first thread of standard female threads. They feature an ergonomic pull-tab that allows for simple installation and removal.

Suitable for a range of masking applications that include; powder coating. e-coating, plating and anodizing.

The range is available in different material options. Silicone is a premium masking material due to its high temperature rating. EPDM is an economical material with lower heat resistance, but superior chemical resistance. Both material options can be used multiple times.

Materials: Silicone 600F (316C) and EPDM 425F (218C)Colors: Natural and BlackHardness: Durometer (Shore A) 50+5

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Maximum Temperature Compatible Thread Sizes (All) View
$0.0907 - $0.2266 64700 In stock
425 °F
$0.1351 - $0.3377 Request the lead time here
425 °F
$0.286 - $0.715 250 In stock
$0.1393 - $0.3482 1000 In stock
600 °F
$0.2821 - $0.7054 3500 In stock
600 °F
$0.2006 - $0.5014 1250 In stock
425 °F
$0.0896 - $0.2241 46500 In stock
425 °F
$0.3341 - $0.8353 Request the lead time here
425 °F
$0.1283 - $0.321 37500 In stock
$0.1929 - $0.4823 1000 In stock
$0.6701 - $1.675 497 In stock
600 °F
$0.1952 - $1.2066 Request the lead time here
425 °F
$0.0967 - $0.2418 500 In stock
425 °F
$0.0977 - $0.2443 38252 In stock
425 °F
$0.4771 - $1.1928 500 In stock
$0.1929 - $0.4823 750 In stock
600 °F
$0.1812 - $0.4529 2250 In stock
425 °F
$0.2375 - $0.5939 2750 In stock
425 °F
$0.4677 - $1.1692 Request the lead time here
425 °F
$0.1379 - $0.3447 18500 In stock
  • of 2
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFTM6B

Price Range
$0.2266 - $0.0907

Stock Levels
64700 In stock
Attributes
  • Maximum Temperature
    425 °F
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFTM10B

Price Range
$0.3377 - $0.1351

Stock Levels
Request the lead time here
Attributes
  • Maximum Temperature
    425 °F
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
First Thread Protection Plug - ; ;

SPFT1/2A

Price Range
$0.715 - $0.286

Stock Levels
250 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Material
    Silicone
First Thread Protection Plug - Compatible Thread Sizes - M8 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 7.2 mm | 0.283 in

SPFTM8A

Price Range
$0.3482 - $0.1393

Stock Levels
1000 In stock
Attributes
  • Maximum Temperature
    600 °F
  • Color
    Natural
  • Fitting Style
    Push-Fit
  • Full Material
    Silicone
  • Material
    Silicone
First Thread Protection Plug - Compatible Thread Sizes - M12 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 10.8 mm | 0.425 in

SPFTM12A

Price Range
$0.7054 - $0.2821

Stock Levels
3500 In stock
Attributes
  • Maximum Temperature
    600 °F
  • Color
    Natural
  • Fitting Style
    Push-Fit
  • Full Material
    Silicone
  • Material
    Silicone
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFT1/2B

Price Range
$0.5014 - $0.2006

Stock Levels
1250 In stock
Attributes
  • Maximum Temperature
    425 °F
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFT1/4B

Price Range
$0.2241 - $0.0896

Stock Levels
46500 In stock
Attributes
  • Maximum Temperature
    425 °F
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFTM16B

Price Range
$0.8353 - $0.3341

Stock Levels
Request the lead time here
Attributes
  • Maximum Temperature
    425 °F
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
First Thread Protection Plug - ; ;

SPFT1/4A

Price Range
$0.321 - $0.1283

Stock Levels
37500 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Material
    Silicone
First Thread Protection Plug - ; ;

SPFT3/8A

Price Range
$0.4823 - $0.1929

Stock Levels
1000 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Material
    Silicone
First Thread Protection Plug - Compatible Thread Sizes - M20 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 18.4 mm | 0.724 in

SPFTM20A

Price Range
$1.675 - $0.6701

Stock Levels
497 In stock
Attributes
  • Maximum Temperature
    600 °F
  • Color
    Natural
  • Fitting Style
    Push-Fit
  • Full Material
    Silicone
  • Material
    Silicone
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFTM12B

Price Range
$1.2066 - $0.1952

Stock Levels
Request the lead time here
Attributes
  • Maximum Temperature
    425 °F
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFT5/16B

Price Range
$0.2418 - $0.0967

Stock Levels
500 In stock
Attributes
  • Maximum Temperature
    425 °F
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFTM8B

Price Range
$0.2443 - $0.0977

Stock Levels
38252 In stock
Attributes
  • Maximum Temperature
    425 °F
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
First Thread Protection Plug - ; ;

SPFTM16A

Price Range
$1.1928 - $0.4771

Stock Levels
500 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Material
    Silicone
First Thread Protection Plug - Compatible Thread Sizes - M10 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 9.1 mm | 0.358 in

SPFTM10A

Price Range
$0.4823 - $0.1929

Stock Levels
750 In stock
Attributes
  • Maximum Temperature
    600 °F
  • Color
    Natural
  • Fitting Style
    Push-Fit
  • Full Material
    Silicone
  • Material
    Silicone
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFT7/16B

Price Range
$0.4529 - $0.1812

Stock Levels
2250 In stock
Attributes
  • Maximum Temperature
    425 °F
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFT3/8B

Price Range
$0.5939 - $0.2375

Stock Levels
2750 In stock
Attributes
  • Maximum Temperature
    425 °F
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFTM20B

Price Range
$1.1692 - $0.4677

Stock Levels
Request the lead time here
Attributes
  • Maximum Temperature
    425 °F
  • Color
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Material
    EPDM
First Thread Protection Plug - ; ;

SPFT5/16A

Price Range
$0.3447 - $0.1379

Stock Levels
18500 In stock
Attributes
  • Color
    Natural
  • Full Material
    Silicone
  • Material
    Silicone