Menu Search

Finned Tube Plug - Flange Diameter 22.2 mm | .875 in ; Flange to Fin Height22.2 mm | .875 in ; LDPE ; Blue

Blue LDPE Finned Tube Plug protects 22.2 mm | 0.875 in diameter L & M copper or aluminum tubing. The unobtrusive center pull tab is easily gripped for fast removal.
Item code:

MFP50A

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 249 $1.1704
250 - 499 $0.5852
500 - 2499 $0.234
2500 - 24999 $0.1039
25000 - 49999 $0.0987
50000 - 74999 $0.0936
75000 - 99999 $0.0883
100000 + $0.0832
Standard pack: 2500

Order any quantity

Total price:

$1.17

1 x $1.1704

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit
Flange to Fin Height .875 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us