Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Fiber Management range supports many low profile fiber reels for spooling excess fiber onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fiber. Fiber Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Radius | Mounting Method | Overall Height | View | |
|---|---|---|---|---|---|---|
| $3.1298 - $3.4679 | Request the lead time here |
30.0 mm
|
To OFCC-16A-RT
|
0.472 in
12.0 mm
|
||
| $2.5932 - $2.8734 | 400 In stock |
30.0 mm
|
N/A
|
0.197 in
5.0 mm
|
||
| EFA04-34-001 | $2.3921 - $2.6504 | 700 In stock |
30.5 mm
|
Screw
|
0.197 in
5.0 mm
|
|
| EFA04-34-004 | $3.0852 - $3.4185 | Request the lead time here |
30.0 mm
|
Screw
|
0.472 in
12.0 mm
|
|
| $2.6828 - $2.9726 | 100 In stock |
40.0 mm
|
Screw
|
0.189 in
4.8 mm
|
||
| EFA04-34-010 | $3.197 - $3.5422 | Request the lead time here |
30.0 mm
|
Screw
|
0.315 in
8.0 mm
|
|
| $3.3088 - $3.6663 | 300 In stock |
35.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||
| $3.5993 - $3.9881 | 900 In stock |
40.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||
| $3.5993 - $3.9881 | 600 In stock |
35.0 mm
|
N/A
|
0.472 in
12.0 mm
|
||
| $2.5932 - $2.8734 | 300 In stock |
30.0 mm
|
To OFCC-16A-RT
|
0.197 in
5.0 mm
|
||
| $2.8795 - $3.1906 | Request the lead time here |
30.0 - 37.0 mm
|
To OFCC-16A-RT
|
0.217 in
5.5 mm
|
||
| $3.7782 - $4.1864 | 500 In stock |
40.0 mm
|
N/A
|
0.472 in
12.0 mm
|
||
| $2.7333 - $3.0286 | Request the lead time here |
40.0 mm
|
To OFCC-16A-RT
|
0.189 in
4.8 mm
|
||
| $3.1298 - $3.4679 | Request the lead time here |
30.0 - 37.0 mm
|
To OFCC-16A-RT
|
0.315 in
8.0 mm
|
||
| $3.3595 - $3.7224 | 900 In stock |
35.0 mm
|
To OFCC-16A-RT
|
0.472 in
12.0 mm
|
||
| $2.7498 - $3.0468 | 100 In stock |
35.0 mm
|
To OFCC-16A-RT
|
0.189 in
4.8 mm
|
||
| $3.0852 - $3.4185 | 800 In stock |
30.0 -37.0 mm
|
N/A
|
0.217 in
5.5 mm
|
||
| $3.3532 - $3.7155 | 300 In stock |
30.0 mm
|
N/A
|
0.315 in
8.0 mm
|
||
| $2.4367 - $2.70 | 200 In stock |
35.0 mm
|
Screw
|
0.189 in
4.8 mm
|
||
| $2.7678 - $3.067 | 300 In stock |
30.0 - 37.0 mm
|
Screw
|
0.217 in
5.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue