The Fiber Management range supports many low profile fiber reels for spooling excess fiber onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fiber. Fiber Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Radius | Mounting Method | Overall Height | View | |
|---|---|---|---|---|---|---|
| $3.4706 - $3.8455 | 200 In stock |
30.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
||
| $2.8647 - $3.1743 | 300 In stock |
30.0 - 37.0 mm
|
Screw
|
0.217 in
5.5 mm
|
||
| $2.9803 - $3.3023 | Request the lead time here |
30.0 - 37.0 mm
|
To OFCC-16A-RT
|
0.217 in
5.5 mm
|
||
| $2.846 - $3.1534 | 100 In stock |
35.0 mm
|
To OFCC-16A-RT
|
0.189 in
4.8 mm
|
||
| $3.1932 - $3.5381 | 800 In stock |
30.0 -37.0 mm
|
Adhesive
|
0.217 in
5.5 mm
|
||
| $3.9104 - $4.3329 | 500 In stock |
40.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
||
| $2.829 - $3.1346 | Request the lead time here |
40.0 mm
|
To OFCC-16A-RT
|
0.189 in
4.8 mm
|
||
| $3.2393 - $3.5893 | Request the lead time here |
30.0 - 37.0 mm
|
To OFCC-16A-RT
|
0.315 in
8.0 mm
|
||
| $3.4771 - $3.8527 | 900 In stock |
35.0 mm
|
To OFCC-16A-RT
|
0.472 in
12.0 mm
|
||
| $3.2393 - $3.5893 | Request the lead time here |
30.0 mm
|
To OFCC-16A-RT
|
0.472 in
12.0 mm
|
||
| $3.4706 - $3.8455 | 300 In stock |
30.0 mm
|
Adhesive
|
0.315 in
8.0 mm
|
||
| $3.7253 - $4.1277 | 800 In stock |
40.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||
| EFA04-34-010 | $3.3089 - $3.6662 | Request the lead time here |
30.0 mm
|
Screw
|
0.315 in
8.0 mm
|
|
| EFA04-34-001 | $2.4758 - $2.7432 | 400 In stock |
30.5 mm
|
Screw
|
0.197 in
5.0 mm
|
|
| $3.7253 - $4.1277 | 600 In stock |
35.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
||
| EFA04-34-004 | $3.1932 - $3.5381 | Request the lead time here |
30.0 mm
|
Screw
|
0.472 in
12.0 mm
|
|
| $2.684 - $2.974 | Request the lead time here |
30.0 mm
|
To OFCC-16A-RT
|
0.197 in
5.0 mm
|
||
| $2.522 - $2.7945 | 200 In stock |
35.0 mm
|
Screw
|
0.189 in
4.8 mm
|
||
| $2.684 - $2.974 | Request the lead time here |
30.0 mm
|
Adhesive
|
0.197 in
5.0 mm
|
||
| $3.4246 - $3.7946 | 300 In stock |
35.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue