The Fiber Management range supports many low profile fiber reels for spooling excess fiber onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The range also offers stacking pillars and stand-offs which can be used to stack multiple reels for compact spooling of multiple runs of fiber. Fiber Guides are used to assist with reeling and corner guides maintain a bending radius through a 90 degree turn
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Radius | Mounting Method | Overall Height | View | |
|---|---|---|---|---|---|---|
| $3.3532 - $3.7155 | 200 In stock |
30.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
||
| $3.7782 - $4.1864 | 500 In stock |
40.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
||
| $2.7333 - $3.0286 | Request the lead time here |
40.0 mm
|
To OFCC-16A-RT
|
0.189 in
4.8 mm
|
||
| $3.1298 - $3.4679 | Request the lead time here |
30.0 - 37.0 mm
|
To OFCC-16A-RT
|
0.315 in
8.0 mm
|
||
| $2.8795 - $3.1906 | Request the lead time here |
30.0 - 37.0 mm
|
To OFCC-16A-RT
|
0.217 in
5.5 mm
|
||
| $2.7678 - $3.067 | 300 In stock |
30.0 - 37.0 mm
|
Screw
|
0.217 in
5.5 mm
|
||
| $2.5932 - $2.8734 | 400 In stock |
30.0 mm
|
Adhesive
|
0.197 in
5.0 mm
|
||
| $3.3532 - $3.7155 | 300 In stock |
30.0 mm
|
Adhesive
|
0.315 in
8.0 mm
|
||
| $2.4367 - $2.70 | 200 In stock |
35.0 mm
|
Screw
|
0.189 in
4.8 mm
|
||
| EFA04-34-001 | $2.3921 - $2.6504 | 700 In stock |
30.5 mm
|
Screw
|
0.197 in
5.0 mm
|
|
| $3.5993 - $3.9881 | 600 In stock |
35.0 mm
|
Adhesive
|
0.472 in
12.0 mm
|
||
| EFA04-34-004 | $3.0852 - $3.4185 | Request the lead time here |
30.0 mm
|
Screw
|
0.472 in
12.0 mm
|
|
| $3.5993 - $3.9881 | 900 In stock |
40.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||
| $2.6828 - $2.9726 | Request the lead time here |
40.0 mm
|
Screw
|
0.189 in
4.8 mm
|
||
| $2.5932 - $2.8734 | 300 In stock |
30.0 mm
|
To OFCC-16A-RT
|
0.197 in
5.0 mm
|
||
| EFA04-34-010 | $3.197 - $3.5422 | Request the lead time here |
30.0 mm
|
Screw
|
0.315 in
8.0 mm
|
|
| $3.3088 - $3.6663 | 300 In stock |
35.0 mm
|
Screw
|
0.472 in
12.0 mm
|
||
| $3.3595 - $3.7224 | 900 In stock |
35.0 mm
|
To OFCC-16A-RT
|
0.472 in
12.0 mm
|
||
| $2.7498 - $3.0468 | 100 In stock |
35.0 mm
|
To OFCC-16A-RT
|
0.189 in
4.8 mm
|
||
| $3.0852 - $3.4185 | 800 In stock |
30.0 -37.0 mm
|
Adhesive
|
0.217 in
5.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue