Menu Search

Fiber Clips - 16-Slot - 3.9mm, 3.4mm, 2.9mm

In stock

Fibre Clips are used in fibre optic installations to secure and organise fibre optic cables, avoiding unwanted movements and protecting them from damage and stress. It is designed to hold 16 cables in place in 3 different clips of 4, 6 and 6 components, which can be separated. The smallest clip is for 3.9 mm fibre; the others are 3.4 mm and 2.9 mm.

They are easy to install and remove by clip-on or adhesive mounting. Used for telecommunication cabinets, data centres, manufacturing, and industrial applications.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
EFA04-18-ASS $5.0495 - $5.5949 200 In stock
Fiber Clip 89.0 mm 27.0 mm Black Nylon 6

EFA04-18-ASS

Price Range
$5.5949 - $5.0495

Stock Levels
200 In stock
Attributes
  • Overall Length
    3.504 in
  • Overall Width
    1.083 in
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Material
    Nylon 6