Menu Search

Fiber Bend Limiting Tubing - Clips, Standoff

In stock

Optical Fiber tubing standoff clips are excellent for above board routing requirements. Designed with a snap-in cupped base to provide easy installation and stability for the tube being supported above.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Maximum Cable Bundle Diameter Panel Thickness Range Spacer Length View
$0.2104 - $0.2104 Request the lead time here
0.256 in
0.201 in
0.315 in
$0.1687 - $0.2129 Request the lead time here
0.031 - 0.063 in
0.157 in
$0.1723 - $0.2171 Request the lead time here
0.031 - 0.063 in
0.236 in
$0.126 - $0.1593 Request the lead time here
0.031 - 0.063 in
0.394 in
$0.1213 - $0.1531 1000 In stock
0.031 - 0.063 in
0.236 in
$0.1188 - $0.1502 3000 In stock
0.031 - 0.063 in
0.157 in
$0.1788 - $0.2258 Request the lead time here
0.031 - 0.063 in
0.394 in
- Natural ; UL94 V-2 ; Nylon ; 8.0 mm | 0.315 in

TPCE5-51-8M-01

Price Range
$0.2104 - $0.2104

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    0.256 in
  • Maximum Cable Bundle Diameter
    0.201 in
  • Spacer Length
    0.315 in
  • Accessory Type
    Clip
  • Color
    Natural
Tube and Pipe Clip 19.0 mm 5.1 mm Natural Nylon 6/6

TPCE5-51-4M-19

Price Range
$0.2129 - $0.1687

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.031 - 0.063 in
  • Spacer Length
    0.157 in
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
Tube and Pipe Clip 19.0 mm 5.1 mm Natural Nylon 6/6

TPCE5-51-6M-19

Price Range
$0.2171 - $0.1723

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.031 - 0.063 in
  • Spacer Length
    0.236 in
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0
Tube and Pipe Clip 19.0 mm 5.1 mm Natural Nylon 6/6

TPCE5-51-10M-01

Price Range
$0.1593 - $0.126

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.031 - 0.063 in
  • Spacer Length
    0.394 in
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Tube and Pipe Clip 19.0 mm 5.1 mm Natural Nylon 6/6

TPCE5-51-6M-01

Price Range
$0.1531 - $0.1213

Stock Levels
1000 In stock
Attributes
  • Panel Thickness Range
    0.031 - 0.063 in
  • Spacer Length
    0.236 in
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Tube and Pipe Clip 19.0 mm 5.1 mm Natural Nylon 6/6

TPCE5-51-4M-01

Price Range
$0.1502 - $0.1188

Stock Levels
3000 In stock
Attributes
  • Panel Thickness Range
    0.031 - 0.063 in
  • Spacer Length
    0.157 in
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Tube and Pipe Clip 19.0 mm 5.1 mm Natural Nylon 6/6

TPCE5-51-10M-19

Price Range
$0.2258 - $0.1788

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.031 - 0.063 in
  • Spacer Length
    0.394 in
  • Color
    Natural
  • Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-0