Menu Search

Fan Guards, Plastic, Snap-in

In stock

Fan accessories provide protection and mounting for small DC and AC fans suitable for industrial and computing applications. Fan Guards prevent debris falling into the fan blades and accidental obstruction. They are ideal for the cooling of electronic applications with a protection solution. Fan Guards are simple to install thanks to the snap-in application and lead to prevention of dust ingress and protect the user from accidental damage and bodily harm

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Fan Size View
$1.268 - $2.3949 1800 In stock
92.0 mm
FGPT-80 $1.1742 - $2.2175 Request the lead time here
80.0 mm
FGPT-120 $1.1573 - $2.4835 1910 In stock
120.0 mm
Fan Guard - 92.0 mm

FGPT-92

Price Range
$2.3949 - $1.268

Stock Levels
1800 In stock
Attributes
  • Distance Between Fixing Holes
    3.228 in
  • Fan Size
    92.0 mm
  • Hole Diameter
    0.185 in
  • Maximum Operating Temperature
    140 °F
  • Minimum Operating Temperature
    32 °F
Fan Guard - 80.0 mm

FGPT-80

Price Range
$2.2175 - $1.1742

Stock Levels
Request the lead time here
Attributes
  • Distance Between Fixing Holes
    2.795 in
  • Fan Size
    80.0 mm
  • Hole Diameter
    0.185 in
  • Maximum Operating Temperature
    140 °F
  • Minimum Operating Temperature
    32 °F
Fan Guard - 120.0 mm

FGPT-120

Price Range
$2.4835 - $1.1573

Stock Levels
1910 In stock
Attributes
  • Distance Between Fixing Holes
    4.094 in
  • Fan Size
    120.0 mm
  • Hole Diameter
    0.185 in
  • Maximum Operating Temperature
    140 °F
  • Minimum Operating Temperature
    32 °F