Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
This range has several style options, include a range with a flanged design and an internal seal that provides a secure fit or options that feature an ergonomic finger pull-tab for easier removal.
These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times. Whereas, Soft PVC is a more economical solution also with chemical resistance, a reduced heat resistance and is for single-use applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| $0.1981 - $1.147 | 5000 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.687 in
17.4 mm
|
||
| $0.3738 - $2.1638 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.708 in
18 mm
|
||
| $0.4681 - $2.7097 | 1250 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.740 in
18.8 mm
|
||
| $0.2556 - $1.4799 | 5480 In stock |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.865 in
22 mm
|
||
| $0.4712 - $2.7283 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.937 in
23.8 mm
|
||
| $0.4855 - $2.8113 | 3000 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
1.125 in
28.6 mm
|
||
| $0.5831 - $3.3759 | 2736 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
1.500 in
38.1 mm
|
||
| $0.5567 - $1.5466 | 5355 In stock |
1.013 in
25.7 mm
|
425 °F
218.3 °C
|
0.485 in
12.3 mm
|
||
| $0.2652 - $1.5355 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.687 in
17.4 mm
|
||
| $0.2141 - $1.2395 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.740 in
18.8 mm
|
||
| $0.3834 - $2.2199 | 750 In stock |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.812 in
20.6 mm
|
||
| $0.3403 - $1.9699 | 5900 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.865 in
22 mm
|
||
| $0.2556 - $1.4799 | Request the lead time here |
0.500 in
12.7 mm
|
425 °F
218.3 °C
|
0.990 in
25.1 mm
|
||
| $0.5902 - $1.6394 | Request the lead time here |
1.180 in
30 mm
|
425 °F
218.3 °C
|
0.608 in
15.4 mm
|
||
| $0.5335 - $3.0888 | Request the lead time here |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
1.230 in
31.2 mm
|
||
| $0.5974 - $3.4588 | 1650 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
1.605 in
40.8 mm
|
||
| $0.8075 - $2.2432 | 1292 In stock |
1.180 in
30 mm
|
600 °F
315.6 °C
|
0.492 in
12.5 mm
|
||
| $0.2692 - $0.7478 | 2000 In stock |
1.377 in
35 mm
|
425 °F
218.3 °C
|
0.187 in
4.7 mm
|
||
| $0.3227 - $1.8685 | Request the lead time here |
1.500 in
38.1 mm
|
425 °F
218.3 °C
|
0.420 in
10.7 mm
|
||
| $0.2237 - $1.2949 | 4000 In stock |
1.000 in
25.4 mm
|
425 °F
218.3 °C
|
0.427 in
10.8 mm